(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Plug-In Unit, Sub-Plate Single Unit VQ2000 Series

5-Port Solenoid Valve, Plug-In Unit, Sub-Plate Single Unit VQ2000 Series
  • Volume Discount

An easy-to-use, terminal block type sub-plate single unit.
[Features]
· Protective enclosure conforms to IP65 standard.
· Compatible with VQ2000 only.
· -Q: CE compliant (CE-compliant products are DC specification only.)
· Thread type: Rc. NPT, NPTF, G.
· Port diameter: 1/4.
· Protective structure: Dust-proof (No mark) · IP65 (Dust-proof, blow-proof) (-W).
*Valves specified as "-W" have IP65 protection.
*Standard valve (dust-proof) specifications do not support 200 V, 220 V AC.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VQ2100-2W1-02
VQ2100-5W1-02
VQ2100-11-02
VQ2100-51-02
VQ2100-51-02-Q
VQ2101-5W1-02
VQ2101-31-02
VQ2101-51-02
VQ2101N-5W1-02
VQ2200-5W1-02
VQ2200-51-02
VQ2200N-5W1-02
VQ2200N-51-02
VQ2201-5W1-02
VQ2201-51-02
VQ2201N-51-02
VQ2300-5W1-02-Q
VQ2301-51-02
VQ2301N-51-02
VQ2301R-5W1-02
VQ2400-5W1-02
VQ2400N-5W1-02
VQ2400N-51-02
VQ2401-5W1-02
VQ2401-51-02
VQ2500-51-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pilot Air Supply Seal Type CE compliant Functions Back-pressure check valve
1 Piece(s)Available

Quote

AC200VStandard / Drip-Proof[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-InternalStandardNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard / Drip-Proof[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-InternalStandardNoneStandard typeNone
1 Piece(s)Available

Quote

AC100VStandard[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-InternalStandardNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-InternalStandardNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-InternalStandardCE compliant productStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard / Drip-Proof[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open100 or LessInternalSoft SealNoneStandard typeNone
1 Piece(s)Available

Quote

AC110VStandard[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open100 or LessInternalSoft SealNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open100 or LessInternalSoft SealNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard / Drip-Proof[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open100 or LessInternalSoft SealNone-Negative common
1 Piece(s)Available

Quote

DC24VStandard / Drip-ProofDoubleSelf-Retaining2-Position Normally Open-InternalStandardNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandardDoubleSelf-Retaining2-Position Normally Open-InternalStandardNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard / Drip-ProofDoubleSelf-Retaining2-Position Normally Open-InternalStandardNone-Negative common
1 Piece(s)Available

Quote

DC24VStandardDoubleSelf-Retaining2-Position Normally Open-InternalStandardNone-Negative common
1 Piece(s)Available

Quote

DC24VStandard / Drip-ProofDoubleSelf-Retaining2-Position Normally Open-InternalSoft SealNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandardDoubleSelf-Retaining2-Position Normally Open-InternalSoft SealNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandardDoubleSelf-Retaining2-Position Normally Open-InternalSoft SealNone-Negative common
1 Piece(s)Available

Quote

DC24VStandard / Drip-Proof-Self-Recovery (Spring Return)3-Position Closed Center-InternalStandardCE compliant productStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard-Self-Recovery (Spring Return)3-Position Closed Center-InternalSoft SealNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard-Self-Recovery (Spring Return)3-Position Closed Center-InternalSoft SealNone-Negative common
1 Piece(s)Available

Quote

DC24VStandard / Drip-Proof-Self-Recovery (Spring Return)3-Position Closed Center-External MountSoft SealNone-None
1 Piece(s)Available

Quote

DC24VStandard / Drip-Proof-Self-Recovery (Spring Return)3-PositionExhaust Center-InternalStandardNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard / Drip-Proof-Self-Recovery (Spring Return)3-PositionExhaust Center-InternalStandardNone-Negative common
1 Piece(s)Available

Quote

DC24VStandard-Self-Recovery (Spring Return)3-PositionExhaust Center-InternalStandardNone-Negative common
1 Piece(s)Available

Quote

DC24VStandard / Drip-Proof-Self-Recovery (Spring Return)3-PositionExhaust Center-InternalSoft SealNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard-Self-Recovery (Spring Return)3-PositionExhaust Center-InternalSoft SealNoneStandard typeNone
1 Piece(s)Available

Quote

DC24VStandard-Self-Recovery (Spring Return)3-PositionPressure Center-InternalStandardNoneStandard typeNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Valve Type 5-Port Valve Pipe Port Type Rc Port Size 1/4
Pressure Rating(MPa) 1 Driving Type Pilot Type Spool Manual Switch Non-Locking
Plumbing Sub-Base Plumbing Manual Non-locking push type (tool required) Indicator light / Surge voltage suppressor Yes

Additional Products in this Category

Tech Support