| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | M | M5 | - | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, without connector | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, without connector | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø3.2 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | 2(B) Port |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | Built-in type | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | Built-in type | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | Built-in type | 4 (A) ports |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | None | 2(B) Port |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | Built-in type | 2(B) Port |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | Built-in type | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, without connector | Non-locking, push type (tool required) | Yes | Top ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | None | 2(B) Port |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | Built-in type | 2(B) Port |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Lock | 0.19 | Plug connector type, with 300‑mm lead wire | Locking type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Lock | - | Plug connector type, with 300‑mm lead wire | Locking type (tool required) | None | Top ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, without connector | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | External Mount | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | Yes | Side ported | Negative common, external pilot | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | External Mount | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | Yes | Side ported | Negative common, external pilot | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | Yes | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | Built-in type | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø4 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, without connector | Non-locking, push type (tool required) | None | Top ported | 2 position double (double solenoid specification) | None | 2(B) Port |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Plug connector type, without connector | Non-locking, push type (tool required) | Yes | Side ported | 2-position double (double solenoid), negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | One-Touch Plumbing | - | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | One-Touch Plumbing | - | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | One-Touch Plumbing | - | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, without connector | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø4 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø6 | 0.1 to 1.0 | Internal | Standard | Non-Locking | 0.14 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | High-pressure type (1 MPa, 0.95 W) (supports only metal seal), negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, without connector | Non-locking, push type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | One-Touch Plumbing | - | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Plug connector type, without connector | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionPressure Center | One-Touch Plumbing | - | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | - | Plug connector type, with 300‑mm lead wire | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy