| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC200V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | 0.17 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | type plug connector, without connector | Locking type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | M plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.1 to 1.0 | Internal | Standard | - | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | High pressure type (metal seal type only) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 1.0 | Internal | Standard | - | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | High pressure type (metal seal type only) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 1.0 | Internal | Standard | - | type plug connector, without connector | Non-locking push type (tool required) | CE compliant product | Width: 10 mm | High pressure type (metal seal type only) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 1.0 | Internal | Standard | - | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | High pressure type (metal seal type only) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 63 or less | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 63 or less | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | M plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC12V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC12V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.30 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | External Mount | Soft Seal | 0.30 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | External pilot |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | Grommet | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 to 1.0 | Internal | Standard | 0.17 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | High pressure type (metal seal type only) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | - | Double | Self-Retaining | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.1 to 1.0 | Internal | Standard | - | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | High pressure type (metal seal type only) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Soft Seal | 0.30 | Grommet | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Soft Seal | 0.30 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Soft Seal | 0.30 | L plug connector with lead wire | Locking type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Soft Seal | 0.30 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Soft Seal | 0.30 | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | - | 0.1 to 0.7 | Internal | Standard | 0.13 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | 0.27 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | - | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | - | type plug connector, without connector | Locking type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | 0.27 | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | - | 0.1 to 0.7 | Internal | Standard | 0.13 | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | - | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | - | L plug connector with lead wire | Non-locking push type (tool required) | CE compliant product | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | - | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | - | type plug connector, without connector | Non-locking push type (tool required) | CE compliant product | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | - | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | - | Self-Recovery (Spring Return) | 3-PositionPressure Center | - | - | - | 0.2 to 0.7 | Internal | Soft Seal | 0.34 | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 10 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | NPTF | 1/8 | 0.1 to 0.7 | Internal | Standard | - | M plug connector with lead wire | Locking type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | 0.36 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | Grommet | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | 0.36 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | L plug connector with lead wire | Locking type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | 0.36 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | 0.36 | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | NPTF | 1/8 | 0.1 to 0.7 | Internal | Standard | 0.36 | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | M plug connector with lead wire | Locking type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | DIN terminal without connector | Non-locking push type (tool required) | CE compliant product | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | 0.36 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.1 to 0.7 | Internal | Standard | - | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.1 to 0.7 | Internal | Standard | 0.36 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | CE compliant product | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/4 | 0.1 to 0.7 | Internal | Standard | - | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | CE compliant product | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | 0.36 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | CE compliant product | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | DIN terminal (with indicator light / surge voltage suppressor) | Locking type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | L plug connector with lead wire | Locking type (tool required) | None | Width: 15 mm | Fast-response type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | type plug connector, without connector | Non-locking push type (tool required) | CE compliant product | Width: 15 mm | Fast-response type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.1 to 0.7 | Internal | Standard | - | DIN terminal without connector | Non-locking push type (tool required) | CE compliant product | Width: 15 mm | Fast-response type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.1 to 1.0 | Internal | Standard | - | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | High pressure type (metal seal type only) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC100V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | CE compliant product | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Rail | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC110V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | AC220V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | L plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | L plug connector with lead wire | Non-locking push type (tool required) | CE compliant product | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 80 or Less | [Rc (R)] Rc | 1/4 | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | M plug connector with lead wire | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | M plug connector, without connector | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal without connector | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard / Drip-Proof | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal without connector | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 80 or Less | [Rc (R)] Rc | 1/4 | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 80 or Less | NPTF | 1/4 | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | CE compliant product | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | Standard / Drip-Proof | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | None | Width: 15 mm | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | L plug connector with lead wire | Locking type (tool required) | None | Width: 15 mm | Fast-response type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Rail | DC24V | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Soft Seal | 0.51 | type plug connector, without connector | Non-locking push type (tool required) | None | Width: 15 mm | Fast-response type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy