| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | - | 0.15~1 | Internal | Standard | Lock | - | Locking type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | - | 0.15~1 | Internal | Standard | Lock | - | Locking type (hand-operated) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | - | 0.15~1 | Internal | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | [Rc (R)] Rc | 3/8 | 0.15~1 | Internal | Standard | Non-Locking | 1.5 | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | NPTF | 3/8 | 0.15~1 | Internal | Standard | Non-Locking | 1.5 | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | - | 0.15~1 | External Mount | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | External pilot |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | - | 0.15~1 | Internal | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | Low-watt type (0.4 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | - | 0.2~1 | Internal | Soft Seal | Lock | - | Locking type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | - | 0.2~1 | Internal | Soft Seal | Lock | - | Locking type (hand-operated) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | - | 0.2~1 | Internal | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Standard | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | NPTF | 3/8 | 0.2~1 | Internal | Soft Seal | Non-Locking | 2.1 | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | - | 0.2~1 | External Mount | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | External pilot |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | Double | Self-Retaining | 2-Position Normally Open | - | - | 0.15~1 | Internal | Standard | Lock | - | Locking type (hand-operated) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | Double | Self-Retaining | 2-Position Normally Open | - | - | 0.15~1 | Internal | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Standard | Double | Self-Retaining | 2-Position Normally Open | [Rc (R)] Rc | 3/8 | 0.15~1 | Internal | Standard | Non-Locking | 1.5 | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | Double | Self-Retaining | 2-Position Normally Open | - | - | 0.15~1 | External Mount | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | External pilot |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | Double | Self-Retaining | 2-Position Normally Open | - | - | 0.15~1 | Internal | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | Low-watt type (0.4 W) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | - | Double | Self-Retaining | 2-Position Normally Open | [Rc (R)] Rc | 3/8 | 0.15~1 | Internal | Standard | Non-Locking | 1.5 | Non-locking push type (tool required) | Yes | Low-watt type (0.4 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | Double | Self-Retaining | 2-Position Normally Open | - | - | 0.15~1 | Internal | Soft Seal | Lock | - | Locking type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | Double | Self-Retaining | 2-Position Normally Open | - | - | 0.15~1 | Internal | Soft Seal | Lock | - | Locking type (hand-operated) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | Double | Self-Retaining | 2-Position Normally Open | - | - | 0.15~1 | Internal | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | Double | Self-Retaining | 2-Position Normally Open | - | - | 0.15~1 | External Mount | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | External pilot |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | Double | Self-Retaining | 2-Position Normally Open | - | - | 0.15~1 | Internal | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | Low-watt type (0.4 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | 0.15~1 | Internal | Standard | Non-Locking | - | Non-locking push type (tool required) | Without indicator light / With surge voltage suppressor | Standard (0.95 W) |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | 0.15~1 | Internal | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | 0.15~1 | External Mount | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | External pilot |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | 0.2~1 | Internal | Soft Seal | Lock | - | Locking type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | 0.2~1 | Internal | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Standard | - | Self-Recovery (Spring Return) | 3-Position Closed Center | [Rc (R)] Rc | 3/8 | 0.2~1 | Internal | Soft Seal | Non-Locking | 1.9 | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | 0.2~1 | External Mount | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | External pilot |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | - | Self-Recovery (Spring Return) | 3-Position Closed Center | - | - | 0.2~1 | Internal | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | Low-watt type (0.4 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | 0.15~1 | Internal | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | [Rc (R)] Rc | 3/8 | 0.15~1 | Internal | Standard | Non-Locking | 1.5 | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | 0.2~1 | Internal | Soft Seal | Lock | - | Locking type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | 0.2~1 | Internal | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | 0.2~1 | External Mount | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | External pilot |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | - | - | Self-Recovery (Spring Return) | 3-PositionExhaust Center | - | - | 0.2~1 | Internal | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | Low-watt type (0.4 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | 3-PositionPressure Center | - | - | 0.15~1 | Internal | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | 3-PositionPressure Center | - | - | 0.2~1 | Internal | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | [Others] 3 positions perfect | - | - | 0.15~1 | Internal | Standard | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard | - | Self-Recovery (Spring Return) | [Others] 3 positions perfect | - | - | 0.2~1 | Internal | Soft Seal | Non-Locking | - | Non-locking push type (tool required) | Yes | Standard (0.95 W) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy