(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

PDF

Part Number

Configured Part Number is shown.

Part Number
SY5140R-5DZ
SY7140R-5DZ
SY9140R-5DZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Piping connection port diameter
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VStandard / Drip-Proof / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7External MountNon-Locking-StandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneNoneWithout sub-plate
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VStandard / Drip-Proof / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7External MountNon-Locking-StandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneNoneWithout sub-plate
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24VStandard / Drip-Proof / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7External MountNon-Locking-StandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneNoneWithout sub-plate

Loading...

  1. 1

Basic Information

Type Solenoid Valves Valve Type 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal Plumbing Sub-Base Plumbing

Additional Products in this Category

Tech Support