(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

PDF

Part Number

Configured Part Number is shown.

SY5140-3DZ-02

Part Number
SY5140-3DZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping connection port diameter
1 Piece(s)Available

3 Days

Single UseDirectAC110VStandard / Drip-Proof / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust80 or Less[Rc (R)] Rc1/40.15 to 0.7InternalNon-Locking0.64DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneWith 1/4 sub-plate

Loading...

  1. 1

Basic Information

Type Solenoid Valves Valve Type 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal Plumbing Sub-Base Plumbing Coil specifications Standard
Made to order specifications None

Please check the type/dimensions/specifications of the part SY5140-3DZ-02 in the 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series series.

Products like this...

Part Number
SY3140-5LZ
SY3140-5LZ-01
SY3140-5LZ-01T
SY5140-3LZ
SY5140-5DOS
SY5140-5DZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping connection port diameter
1 Piece(s)Available

Same day

Stock

Unit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7InternalNon-Locking-L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNone-
1 Piece(s)Available

Same day

Stock

Single UseDirectDC24VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust63 or less[Rc (R)] Rc1/80.15 to 0.7InternalNon-Locking0.24L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNone-
1 Piece(s)Available

3 Days

Single UseDirectDC24VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust63 or lessNPTF1/80.15 to 0.7InternalNon-Locking0.24L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNoneWith 1/8 sub-plate
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseAC110VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7InternalNon-Locking-L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNoneWithout sub-plate
1 Piece(s)Available

8 Days

Unit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free / Drip-Proof[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7InternalNon-Locking-DIN terminal / without connectorNon-locking, push typeWith surge voltage suppressor (non-polarized)NoneWithout sub-plate
1 Piece(s)Available

Same day

Stock

Unit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free / Drip-Proof[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7InternalNon-Locking-DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)None-

Additional Products in this Category

Tech Support