(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve Body Ported Single Unit SY7000 Series (Part Numbers)

5-Port Solenoid Valve Body Ported Single Unit SY7000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

PDF

Part Number

Configured Part Number is shown.

SY7220-3D-02

Part Number
SY7220-3D-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Actuation Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant
1 Piece(s)Available

Quote

AC110VStandard / Drip-Proof / Lubrication FreeDouble2-Position Exhaust-[Rc (R)] Rc1/4-0.1 to 0.7InternalLock0.93StandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-None

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Valve Type 5-Port Valve Status at Power Off Self-Retaining Driving Type Pilot Type Spool
Seal Type Soft Seal Plumbing Direct Plumbing

Please check the type/dimensions/specifications of the part SY7220-3D-02 in the 5-Port Solenoid Valve Body Ported Single Unit SY7000 Series series.

Products like this...

Part Number
SY7120-2D-02
SY7120-2G-02
SY7120-2LZ-02
SY7220-3D-02-F2
SY7220-3D-02T
SY7220-3DZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Actuation Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant
1 Piece(s)Available

Quote

AC200VStandard / Lubrication Free / Drip-Proof[Single] Single2-Position Exhaust100 or Less[Rc (R)] Rc1/4-0.15 to 0.7InternalLock0.93StandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-None
1 Piece(s)Available

Quote

AC200VStandard / Lubrication Free[Single] Single2-Position Exhaust100 or Less[Rc (R)] Rc1/4-0.15 to 0.7InternalNon-Locking0.93StandardGrommet / Lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-None
1 Piece(s)Available

Quote

AC200VStandard / Lubrication Free[Single] Single2-Position Exhaust100 or Less[Rc (R)] Rc1/4-0.15 to 0.7InternalNon-Locking0.93StandardL plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracket-None
1 Piece(s)Available

Quote

AC110VStandard / Lubrication Free / Drip-ProofDouble2-Position Exhaust-[Rc (R)] Rc1/4-0.1 to 0.7InternalLock0.93StandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorWith side bracket-None
1 Piece(s)Available

Quote

AC110VStandard / Lubrication Free / Drip-ProofDouble2-Position Exhaust-NPTF1/4-0.1 to 0.7InternalLock0.93StandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-None
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free / Drip-ProofDouble2-Position Exhaust-[Rc (R)] Rc1/4-0.1 to 0.7InternalNon-Locking0.93StandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracket-None

Additional Products in this Category

Tech Support