(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC Solenoid Valve.
[Features]
· Low power consumption: 1.8 W DC
· Can also be used for vacuum applications up to -100 kPa
· The pilot valve does not require any special measures in regards environmental protection
· Can also be used as a selector valve or divider valve
Part Number
Configured Part Number is shown.
VZ512-5DZ-01
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Voltage | DC24V | Specifications | Standard / Lubrication Free / Low Current | Valve Type | 3-Port Valve |
Actuation | Single | Status at Power Off | Self-Recovery (Spring Return) | Valve Positions | 2-Position Normally Closed |
Pipe Port Type | Rc | Port Size | 1/8 | Pressure Rating(MPa) | 0.15 to 0.7 |
Driving Type | Pilot Type Spool | Pilot Air Supply | Internal | Seal Type | Soft Seal |
Manual Switch | Non-Locking | Plumbing | Direct Plumbing | CV Value | 0.77 |
Lead wire electrical entry | DIN terminal with connector | Manual | Non-locking, push type | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
CE compliant | None | Body options | Individual pilot valve exhaust type | Option | None |
Please check the type/dimensions/specifications of the part VZ512-5DZ-01 in the 3-Port Solenoid Valve, Body Ported / Base Mounted, Rubber Seal VZ500 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy