(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Port Solenoid Valve Body Ported Rubber Seal VZ100 Series (Part Numbers)

3-Port Solenoid Valve Body Ported Rubber Seal VZ100 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Low power consumption: 1.8 W DC
· Can also be used for vacuum applications up to -100 kPa

Part Number

Configured Part Number is shown.

Part Number
VZ110-3G-M5
VZ110-3MZ-M5
VZ110-4MZ-M5
VZ110-5D-M5
VZ110-5DZ-M5
VZ110-5G-M5
VZ110-5GS-M5
VZ110-5GS-M5-F
VZ110-5LZ-M5
VZ110-5LZ-M5-F
VZ110-5MNZ-M5
VZ110-5MOZ-M5
VZ110-5MOZ-M5-Q
VZ110-5MZ-M5
VZ110-6G-M5
VZ110-6MZ-M5
VZ120-3G-M5
VZ120-5DZ-M5
VZ120-5G-M5
VZ120-5LNZ-M5
VZ120-5LZ-M5
VZ120-5LZ-M5-F
VZ120-5MNZ-M5
VZ120-6LZ-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Valve Positions Pressure Rating
(MPa)
CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Option
1 Piece(s)Available

Quote

AC110V2-Position Normally Closed0~0.70.023Grommet / Lead wire length: 300 mmNoneNoneNone
1 Piece(s)Available

Quote

AC110V2-Position Normally Closed0~0.70.023M plug connector, with lead wire (length: 300 mm)With indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

AC220V2-Position Normally Closed0~0.70.023M plug connector, with lead wire (length: 300 mm)With indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023DIN terminal, with connectorNoneNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023DIN terminal, with connectorWith indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023Grommet / Lead wire length: 300 mmNoneNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023Grommet / Lead wire length: 300 mmWith surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023Grommet / Lead wire length: 300 mmWith surge voltage suppressorNoneWith foot bracket
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023L plug connector, with lead wire (length 300 mm)With indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023L plug connector, with lead wire (length 300 mm)With indicator light and surge voltage suppressorNoneWith foot bracket
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023M plug connector, without lead wireWith indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023M plug connector, without connectorWith indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Closed0~0.70.023M plug connector, without connectorWith indicator light and surge voltage suppressorYesNone
1 Piece(s)Available

3 Days

DC24V2-Position Normally Closed0~0.70.023M plug connector, with lead wire (length: 300 mm)With indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC12V2-Position Normally Closed0~0.70.023Grommet / Lead wire length: 300 mmNoneNoneNone
1 Piece(s)Available

3 Days

DC12V2-Position Normally Closed0~0.70.023M plug connector, with lead wire (length: 300 mm)With indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

AC110V2-Position Normally Open0~0.50.042Grommet / Lead wire length: 300 mmNoneNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Open0~0.50.042DIN terminal, with connectorWith indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Open0~0.50.042Grommet / Lead wire length: 300 mmNoneNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Open0~0.50.042L plug connector, without lead wireWith indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Open0~0.50.042L plug connector, with lead wire (length 300 mm)With indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC24V2-Position Normally Open0~0.50.042L plug connector, with lead wire (length 300 mm)With indicator light and surge voltage suppressorNoneWith foot bracket
1 Piece(s)Available

Quote

DC24V2-Position Normally Open0~0.50.042M plug connector, without lead wireWith indicator light and surge voltage suppressorNoneNone
1 Piece(s)Available

Quote

DC12V2-Position Normally Open0~0.50.042L plug connector, with lead wire (length 300 mm)With indicator light and surge voltage suppressorNoneNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Specifications Standard / Low Vacuum Compatible / Lubrication Free / Low Current Valve Type 3-Port Valve Actuation Single
Status at Power Off Self-Recovery (Spring Return) Pipe Port Type M Port Size M5
Driving Type Linear Motion Poppet Seal Type Soft Seal Manual Switch Non-Locking
Plumbing Direct Plumbing

Additional Products in this Category

Tech Support