(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Rail only, model SHS.

LM Guides - Rail only, model SHS.

MISUMI can custom cut rail to units of 1 mm with symmetric or non-symmetric G dimensions.





Part Number
SHS15-[80-3000/1]L(GK)
SHS20-[100-3000/1]L(GK)
SHS25-[110-3000/1]L(GK)
SHS30-[140-3000/1]L(GK)
SHS35-[160-3000/1]L(GK)
SHS45-[180-3000/1]L(GK)
SHS55-[220-3000/1]L(GK)
SHS65-[250-3000/1]L(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Width W1
(mm)
Material Rail Length L
(mm)
Nominal Part Number Ball Arrangement Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter
1 Piece(s)

6 Days

15-80 ~ 300015-604.5
1 Piece(s)

6 Days

20-100 ~ 300020-606
1 Piece(s)

6 Days

23-110 ~ 300025-607
1 Piece(s)

6 Days

28-140 ~ 300030-809
1 Piece(s)

6 Days

34-160 ~ 300035-809
1 Piece(s)

6 Days

45Carbon Steel180 ~ 3000454-Row, Circular--
1 Piece(s)

6 Days

53Carbon Steel220 ~ 3000554-Row, Circular--
1 Piece(s)

6 Days

63Carbon Steel250 ~ 3000654-Row, Circular--

Loading...

  1. 1

Basic Information

Set / Single Item Rail Only Rail Type Standard Accuracy Grade Normal Grade

Additional Products in this Category

Tech Support