(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad, Large-Bellows Type ZPT/ZPX Series, Pad Unit

Vacuum Pad, Large-Bellows Type ZPT/ZPX Series, Pad Unit
  • Volume Discount

Pad for large-bellows pads.
[Features]
· Replacement pad unit.
· Pad diameters: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm / 125 mm.
· Pad type: large-bellows pad.
· Materials: N (NBR) / S (silicone rubber) / U (urethane rubber) / F (fluorine rubber) / E (EPR).
[Applications]
· Replacement part for the ZPT and ZPX series.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZP40HBE
ZP40HBF
ZP40HBN
ZP40HBS
ZP40HBU
ZP50HBF
ZP50HBN
ZP50HBS
ZP50HBU
ZP63HBF
ZP63HBN
ZP63HBS
ZP63HBU
ZP80HBF
ZP80HBN
ZP80HBS
ZP80HBU
ZP100HBF
ZP100HBN
ZP100HBS
ZP100HBU
ZP125HBN
ZP125HBS
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Pad diameter
(ø)
1 Piece(s)Available

Quote

EPDM+Polyethylene+Reinforcing fiber40
1 Piece(s)Available

Quote

Fluororubber40
1 Piece(s)Available

3 Days

[Nitrile Rubber] NBR40
1 Piece(s)Available

3 Days

[Silicon Rubber] Silicone Rubber40
1 Piece(s)Available

Quote

Urethane Rubber40
1 Piece(s)Available

Quote

Fluororubber50
1 Piece(s)Available

3 Days

[Nitrile Rubber] NBR50
1 Piece(s)Available

3 Days

[Silicon Rubber] Silicone Rubber50
1 Piece(s)Available

Quote

Urethane Rubber50
1 Piece(s)Available

3 Days

Fluororubber63
1 Piece(s)Available

3 Days

[Nitrile Rubber] NBR63
1 Piece(s)Available

3 Days

[Silicon Rubber] Silicone Rubber63
1 Piece(s)Available

Quote

Urethane Rubber63
1 Piece(s)Available

Quote

Fluororubber80
1 Piece(s)Available

3 Days

[Nitrile Rubber] NBR80
1 Piece(s)Available

3 Days

[Silicon Rubber] Silicone Rubber80
1 Piece(s)Available

Quote

Urethane Rubber80
1 Piece(s)Available

Quote

Fluororubber100
1 Piece(s)Available

3 Days

[Nitrile Rubber] NBR100
1 Piece(s)Available

3 Days

[Silicon Rubber] Silicone Rubber100
1 Piece(s)Available

Quote

Urethane Rubber100
1 Piece(s)Available

3 Days

[Nitrile Rubber] NBR125
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber125

Loading...

  1. 1

Basic Information

Pad Type Large Belllow Pad Pad type Pad Only / Related Components Material Rubber Group
Environment Standard

Additional Products in this Category

Tech Support