(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lateral direction vacuum entry type suction pad with buffer.
[Features]
· Ideal for workpieces with a curved surface, heavyweight workpieces and workpieces with large surface areas.
· Compatible with heavy-duty, flat-type pads with ribbing.
· Easily adapts to the shape of the workpiece, allowing it to suction to the side of cylinders.
· The pad shape allows suction, even on inclined/sloped surfaces.
Part Number
Configured Part Number is shown.
Loading...
Pad Type | Large Belllow Pad | Pad type | Standard | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber Group | Environment | Standard | Vacuum Outlet Port | Female Thread |
Vacuum entry port thread diameter | Rc 1/8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy