(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ Compatible with film packaging workpiece
・ Uses materials compliant with FDA (US Food and Drug Administration) standards and the Food Sanitation Act of Japan
・ Adopting blue color makes it easy to distinguish colors in contaminant inspection, etc.
・ Leakage reduction. Since the skirt is soft, the sealing performance is improved even with a thin film
・ Thin workpiece (film, vinyl, etc.) Reduces wrinkles during adsorption
Part Number
Configured Part Number is shown.
Pad single unit
With vertical vacuum take-out type adapter
* The pad will be shipped together (not assembled).
With vertical vacuum take-out buffer
Pad diameter | Buffer specifications | Stroke (mm) | Tightening torque (N·m) | Connecting thread | Spring reaction force (N) | |
---|---|---|---|---|---|---|
At 0 stroke | At full stroke | |||||
⌀20, ⌀25 | J/K | 10, 20 | 2.5 to 3.5 | M10 × 1 | 1.0 | 3.0 |
⌀35, ⌀50 | 6.5 to 7.5 | M14 × 1 | 2.0 | 5.0 |
* Pads and mounting nuts are shipped together (not assembled).
Precautions when selecting a buffer
Part Number |
---|
ZP3P-25PTSF |
ZP3P-T25PTSF-AG1 |
Loading...
Pad Type | Nonskid | Mounting Method | Recessed | Material | Rubber Group |
---|---|---|---|---|---|
Rubber Group Material | Silicone Rubber | Color | Blue | Pad diameter(ø) | 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy