(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad Lateral Vacuum Entry Type Without Buffer, With Barbed Fittings, ZPY Series

Vacuum Pad Lateral Vacuum Entry Type Without Buffer, With Barbed Fittings, ZPY Series
  • Volume Discount

A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZPY04US-N6-B4
ZPY06UN-U6-A6
ZPY06US-U4-A5
ZPY08BN-N4-A5
ZPY10BF-N6-A6
ZPY10BS-U6-A5
ZPY10DN-U6-A6
ZPY10UN-U6-A6
ZPY10US-U6-B5
ZPY16BS-U6-A5
ZPY16US-N4-B6
ZPY20BGS-N6-A6
ZPY20BN-N6-A6
ZPY20BS-U6-A6
ZPY20UN-N6-B8
ZPY20UN-U6-A6
ZPY25BN-U6-A8
ZPY25BS-U6-A6
ZPY25DN-U6-A8
ZPY25UN-N6-B5
ZPY32BN-N6-A8
ZPY32BS-N6-A6
ZPY32BS-U6-A6
ZPY32UN-N6-B5
ZPY32UN-U6-A6
ZPY40BS-U6-A6
ZPY40BS-U6-A8
ZPY40DN-U6-A8
ZPY40UN-U6-B6
ZPY50US-N6-A8
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Rubber Group Material Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw
1 Piece(s)Available

Quote

[Others] Flat Type[Silicon Rubber] Silicone Rubber4ø6 nylon tubeM4 × 0.7 (female thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Nitrile Rubber] NBR6ø6 urethane tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Silicon Rubber] Silicone Rubber6ø4 urethane tubeM5 × 0.8 (male thread)
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBR8ø4 nylon tubeM5 × 0.8 (male thread)
1 Piece(s)Available

Quote

BellowsFluororubber10ø6 nylon tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone Rubber10ø6 urethane tubeM5 × 0.8 (male thread)
1 Piece(s)Available

Quote

Deep[Nitrile Rubber] NBR10ø6 urethane tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Nitrile Rubber] NBR10ø6 urethane tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Silicon Rubber] Silicone Rubber10ø6 urethane tubeM5 × 0.8 (female thread)
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone Rubber16ø6 urethane tubeM5 × 0.8 (male thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Silicon Rubber] Silicone Rubber16ø4 nylon tubeM6 × 1 (female thread)
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Conductive Silicone Rubber20ø6 nylon tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBR20ø6 nylon tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone Rubber20ø6 urethane tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Nitrile Rubber] NBR20ø6 nylon tubeM8 × 1.25 (female thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Nitrile Rubber] NBR20ø6 urethane tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBR25ø6 urethane tubeM8 × 1 (male thread)
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone Rubber25ø6 urethane tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

Deep[Nitrile Rubber] NBR25ø6 urethane tubeM8 × 1 (male thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Nitrile Rubber] NBR25ø6 nylon tubeM5 × 0.8 (female thread)
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBR32ø6 nylon tubeM8 × 1 (male thread)
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone Rubber32ø6 nylon tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone Rubber32ø6 urethane tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Nitrile Rubber] NBR32ø6 nylon tubeM5 × 0.8 (female thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Nitrile Rubber] NBR32ø6 urethane tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone Rubber40ø6 urethane tubeM6 × 1 (male thread)
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone Rubber40ø6 urethane tubeM8 × 1 (male thread)
1 Piece(s)Available

Quote

Deep[Nitrile Rubber] NBR40ø6 urethane tubeM8 × 1 (male thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Nitrile Rubber] NBR40ø6 urethane tubeM6 × 1 (female thread)
1 Piece(s)Available

Quote

[Others] Flat Type[Silicon Rubber] Silicone Rubber50ø6 nylon tubeM8 × 1 (male thread)

Loading...

  1. 1

Basic Information

Pad type Standard Mounting Method Recessed Material Rubber Group
Environment Standard Vacuum Outlet Port Barbed Couplers

Additional Products in this Category

Tech Support