| 1 Piece(s) | Available |
Same day
Stock | 3-Position Closed Center | 10.15 | ~15 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 10.15 | ~15 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Handle position 180° change | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 10.15 | ~15 | G | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
3 Days
| 3-Position Closed Center | 10.15 | ~15 | NPT | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 10.15 | ~15 | NPT | 1/4 | Bottom | Direct Side Surface | Handle position 180° change | Standard | 1/4 |
| 1 Piece(s) | Available |
Same day
Stock | 3-PositionExhaust Center | 10.15 | ~15 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 10.15 | ~15 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Handle position 180° change | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 10.15 | ~15 | NPT | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Same day
Stock | [2-Position Exhaust] 00004 | 10.15 | ~15 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 10.15 | ~15 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Handle position 180° change | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 10.15 | ~15 | G | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
3 Days
| [2-Position Exhaust] 00004 | 10.15 | ~15 | NPT | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
3 Days
| 3-Position Closed Center | 10.15 | ~15 | Rc (R) | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 10.15 | ~15 | G | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 10.15 | ~15 | NPT | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
3 Days
| 3-PositionExhaust Center | 10.15 | ~15 | Rc (R) | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 10.15 | ~15 | G | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 10.15 | ~15 | NPT | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Same day
Stock | [2-Position Exhaust] 00004 | 10.15 | ~15 | Rc (R) | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 10.15 | ~15 | G | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
3 Days
| [2-Position Exhaust] 00004 | 10.15 | ~15 | NPT | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 10.15 | ~15 | G | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 10.15 | ~15 | NPT | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 10.15 | ~15 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
3 Days
| [2-Position Exhaust] 00004 | 10.15 | ~15 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 10.15 | ~15 | NPT | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 10.15 | ~15 | Rc (R) | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 10.15 | ~15 | Rc (R) | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 1/4 |
| 1 Piece(s) | Available |
3 Days
| 3-Position Closed Center | 23.06 | ~30 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
3 Days
| 3-Position Closed Center | 27.67 | ~30 | Rc (R) | 3/8 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 27.67 | ~30 | Rc (R) | 3/8 | Bottom | Direct Side Surface | Long handle | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 27.67 | ~30 | G | 3/8 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 23.06 | ~30 | NPT | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 23.06 | ~30 | NPT | 1/4 | Bottom | Direct Side Surface | Handle position 180° change | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 27.67 | ~30 | NPT | 3/8 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 27.67 | ~30 | NPT | 3/8 | Bottom | Direct Side Surface | Handle position 180° change | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 23.06 | ~30 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
3 Days
| 3-PositionExhaust Center | 27.67 | ~30 | Rc (R) | 3/8 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 27.67 | ~30 | Rc (R) | 3/8 | Bottom | Direct Side Surface | Long handle / handle position 180° change | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 23.06 | ~30 | NPT | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 27.67 | ~30 | NPT | 3/8 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Same day
Stock | [2-Position Exhaust] 00004 | 23.06 | ~30 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 23.06 | ~30 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Long handle | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 23.06 | ~30 | Rc (R) | 1/4 | Bottom | Direct Side Surface | Handle position 180° change | Standard | 3/8 |
| 1 Piece(s) | Available |
Same day
Stock | [2-Position Exhaust] 00004 | 27.67 | ~30 | Rc (R) | 3/8 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 27.67 | ~30 | Rc (R) | 3/8 | Bottom | Direct Side Surface | Standard | Red handle | 3/8 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 27.67 | ~30 | G | 3/8 | Bottom | Direct Side Surface | Long handle | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 23.06 | ~30 | NPT | 1/4 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
3 Days
| [2-Position Exhaust] 00004 | 27.67 | ~30 | NPT | 3/8 | Bottom | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 27.67 | ~30 | NPT | 3/8 | Bottom | Direct Side Surface | Long handle | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 23.06 | ~30 | Rc (R) | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
3 Days
| 3-Position Closed Center | 27.67 | ~30 | Rc (R) | 3/8 | Panel Mount | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 23.06 | ~30 | G | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 23.06 | ~30 | NPT | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-Position Closed Center | 27.67 | ~30 | NPT | 3/8 | Panel Mount | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 27.67 | ~30 | Rc (R) | 3/8 | Panel Mount | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 27.67 | ~30 | Rc (R) | 3/8 | Panel Mount | Direct Side Surface | Long handle | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| 3-PositionExhaust Center | 27.67 | ~30 | Rc (R) | 3/8 | Panel Mount | Direct Side Surface | Handle position 180° change | Standard | 3/8 |
| 1 Piece(s) | Available |
Quote
| [2-Position Exhaust] 00004 | 23.06 | ~30 | Rc (R) | 1/4 | Panel Mount | Direct Side Surface | Standard | Standard | 3/8 |
| 1 Piece(s) | Available |
3 Days
| [2-Position Exhaust] 00004 | 27.67 | ~30 | Rc (R) | 3/8 | Panel Mount | Direct Side Surface | Standard | Standard | 3/8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy