(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep groove ball bearings 63..-2RSR, main dimensions to DIN 625-1, lip seals on both sides

Deep groove ball bearings 63..-2RSR, main dimensions to DIN 625-1, lip seals on both sides

Click this image to zoom it.

  • Deep groove ball bearings 63..-2RSR, main dimensions to DIN 625-1, lip seals on both sides
  • Deep groove ball bearings 63..-2RSR, main dimensions to DIN 625-1, lip seals on both sides

Deep groove ball bearings are versatile, self-retaining bearings with solid outer rings, inner rings and ball and cage assemblies.
·Lip Seals on Both Sides
·63..Series

Part Number

Configured Part Number is shown.

Part Number
6308-2RSR-C3
6309-2RSR-C3
6311-2RSR-C3
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
1 Piece(s)

8 Days

409023
1 Piece(s)

8 Days

4510025
1 Piece(s)

8 Days

55-29
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)

Loading...

  1. 1

Additional Products in this Category

Tech Support