(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetically Coupled Rodless Cylinder, Linear Guide Type CY1H Series

Magnetically Coupled Rodless Cylinder, Linear Guide Type CY1H Series
  • Volume Discount

A CY1H Series magnetically coupled rodless cylinder with linear guide manufactured by SMC.
[Features]
· A space-saving type cylinder with a magnetically coupled design that allows use in wide range of applications.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CY1H15-100B-Z73L
CY1H15-150B-XB10
CY1H15-200B
CY1H15-200B-Z73L
CY1H15-300B
CY1H15-300B-Z73L
CY1H20-100B
CY1H20-200
CY1H20-200-Y7BWL
CY1H20-300B-Z73L
CY1H25-100B
CY1H25-400B
CY1H25-500
CY1HT25-200B-Z73L
CY1HT25-300B
CY1HT25-300B-Y59BL
CY1HT25-400B-Y59BL
CY1HT25-400B-Y69BL
CY1HT25-600
CY1HT25-600B-Y7BWL
CY1HT32-100B
CY1HT32-200B-Z73L
CY1HT32-300B
CY1HT32-350-XB10
CY1HT32-400BS
CY1HT32-500BS
CY1HT32-600B-Z73L
CY1HT32-800B-Y7BWL
CY1HT32-800B-Z73L
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Guide Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
The number of the switches Custom-made
1 Piece(s)Available

Quote

-5~9.2--71.5[Rolling Guide] Linear guide 1 axis--M screwWith shock absorber (2 pcs.)Z7332None
1 Piece(s)Available

Quote

1505~9.2910671.5[Rolling Guide] Linear guide 1 axis4615M screwWith shock absorber (2 pcs.)None--Intermediate stroke (using dedicated body)
1 Piece(s)Available

Quote

-5~9.2--71.5[Rolling Guide] Linear guide 1 axis--M screwWith shock absorber (2 pcs.)None--None
1 Piece(s)Available

Quote

-5~9.2--71.5[Rolling Guide] Linear guide 1 axis--M screwWith shock absorber (2 pcs.)Z7332None
1 Piece(s)Available

Quote

3005~9.2910671.5[Rolling Guide] Linear guide 1 axis4615M screwWith shock absorber (2 pcs.)None--None
1 Piece(s)Available

Quote

-5~9.2--71.5[Rolling Guide] Linear guide 1 axis--M screwWith shock absorber (2 pcs.)Z7332None
1 Piece(s)Available

Quote

-10~1916-75.5[Rolling Guide] Linear guide 1 axis--RcWith shock absorber (2 pcs.)None--None
1 Piece(s)Available

8 Days

-10~1916-75.5[Rolling Guide] Linear guide 1 axis--RcAdjusting bolt includedNone--None
1 Piece(s)Available

Quote

-10~1916-75.5[Rolling Guide] Linear guide 1 axis--RcAdjusting bolt includedY7BW32None
1 Piece(s)Available

Quote

-10~1916-75.5[Rolling Guide] Linear guide 1 axis--RcWith shock absorber (2 pcs.)Z7332None
1 Piece(s)Available

Quote

-20~39.925--[Rolling Guide] Linear guide 1 axis--RcWith shock absorber (2 pcs.)None--None
1 Piece(s)Available

Quote

40020~39.92513886[Rolling Guide] Linear guide 1 axis6325RcWith shock absorber (2 pcs.)None--None
1 Piece(s)Available

Quote

-20~39.925--[Rolling Guide] Linear guide 1 axis--RcAdjusting bolt includedNone--None
1 Piece(s)Available

Quote

20020~39.925138119[Rolling Guide] Linear guide 2 axis6325RcWith shock absorber (2 pcs.)Z7332None
1 Piece(s)Available

Quote

30020~39.925138119[Rolling Guide] Linear guide 2 axis6325RcWith shock absorber (2 pcs.)None--None
1 Piece(s)Available

Quote

-20~39.925--[Rolling Guide] Linear guide 2 axis--RcWith shock absorber (2 pcs.)Y59B32None
1 Piece(s)Available

Quote

-20~39.925--[Rolling Guide] Linear guide 2 axis--RcWith shock absorber (2 pcs.)Y59B32None
1 Piece(s)Available

Quote

-20~39.925--[Rolling Guide] Linear guide 2 axis--RcWith shock absorber (2 pcs.)Y69B32None
1 Piece(s)Available

Quote

60020~39.925138119[Rolling Guide] Linear guide 2 axis6325RcAdjusting bolt includedNone--None
1 Piece(s)Available

Quote

60020~39.925--[Rolling Guide] Linear guide 2 axis--RcWith shock absorber (2 pcs.)Y7BW32None
1 Piece(s)Available

Quote

-40~57---[Rolling Guide] Linear guide 2 axis--RcWith shock absorber (2 pcs.)None--None
1 Piece(s)Available

Quote

-40~57---[Rolling Guide] Linear guide 2 axis--RcWith shock absorber (2 pcs.)Z7332None
1 Piece(s)Available

Quote

30040~5740138130[Rolling Guide] Linear guide 2 axis7532RcWith shock absorber (2 pcs.)None--None
1 Piece(s)Available

Quote

35040~5740138130[Rolling Guide] Linear guide 2 axis7532RcAdjusting bolt includedNone--Intermediate stroke (using dedicated body)
1 Piece(s)Available

Quote

40040~5740138130[Rolling Guide] Linear guide 2 axis7532RcWith shock absorber (1 on port side)None--None
1 Piece(s)Available

Quote

50040~5740138130[Rolling Guide] Linear guide 2 axis7532RcWith shock absorber (1 on port side)None--None
1 Piece(s)Available

Quote

60040~57---[Rolling Guide] Linear guide 2 axis--RcWith shock absorber (2 pcs.)Z7332None
1 Piece(s)Available

Quote

80040~57---[Rolling Guide] Linear guide 2 axis--RcWith shock absorber (2 pcs.)Y7BW32None
1 Piece(s)Available

Quote

80040~5740138130[Rolling Guide] Linear guide 2 axis7532RcWith shock absorber (2 pcs.)Z7332None

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Alumite Piping Format Centralized piping type
Specifications Magnet built-in Custom-made Specifications 0.2 to 0.7

Additional Products in this Category

Tech Support