(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air slide table made by SMC
[Features]
· Weight reduced by up to 15% (0.96 kg: conventionally 1.13 kg)
· Overall length reduced by up to 15 mm (240 mm: conventionally 255 mm)
· The inner and outer peripheral surfaces of the cylinder tube are equipped with Lub-retainers to improve lubricity retention.
· Stroke position reproducibility is improved with an adjusting bolt
Part Number
Configured Part Number is shown.
CY1S15-300BZ
How to order: image
Applicable auto switch part number identification, reference
Reference for identifying the part number of individually made-to-order specifications
Reference for identifying the part number for made-to-order specifications
Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|---|
Fluid | Air | ||||||
Proof Pressure | 1.05 MPa | ||||||
Maximum operating pressure | 0.7 MPa | ||||||
Minimum operating pressure | 0.18 MPa | ||||||
Ambient and fluid temperature | -10°C to +60°C (no freezing) | ||||||
* Piston Speed | 50 to 400 mm/s | ||||||
Cushioning | Rubber cushion / shock absorber | ||||||
Lubrication | Not required | ||||||
Stroke Length Tolerance (mm) | 0-250st: 0 to +1.0, 251 to 1,000st: 0 to +1.4, 1,001st to: 0~+1.8 | ||||||
Magnetic retention force (N) | 19.6 | 53.9 | 137 | 231 | 363 | 588 | 922 |
Tube Internal Diameter (mm) | Standard Stroke (mm) | Manufacturable Maximum stroke (mm) |
---|---|---|
6 | 50, 100, 150, 200 | 300 |
10 | 50, 100, 150, 200, 250, 300 | 500 |
15 | 50, 100, 150, 200, 250, 300, 350, 400, 450, 500 | 750 |
20 | 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 | 1,000 |
25 | 1,500 | |
32 | ||
40 | 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1,000 | 1,500 |
(Unit: kg)
Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 | |
---|---|---|---|---|---|---|---|---|
CY1S□ | Basic weight | 0.231 | 0.428 | 0.743 | 1.317 | 1.641 | 2.870 | 4.508 |
Additional weight per 50 strokes | 0.053 | 0.082 | 0.111 | 0.184 | 0.186 | 0.284 | 0.430 | |
CY1SG□ | Basic weight | 0.236 | 0.435 | 0.743 | 1.331 | 1.662 | 2.903 | 4.534 |
Additional weight per 50 strokes | 0.050 | 0.079 | 0.108 | 0.176 | 0.178 | 0.273 | 0.411 |
Calculation method/example: CY1SG25-500
Basic weight (At 0 stroke): 1.662 kg / additional weight per 50 strokes: 0.178 kg
Cylinder Stroke: 500st
1.662 + 0.178×500 ÷ 50 = 3.442 kg
Compatible cylinder | CY1S□6 | CY1S□10 | CY1S□15 | CY1S□20 | CY1S□25 | CY1S□32 | CY1S□40 |
---|---|---|---|---|---|---|---|
Shock absorber model | RJ0604 | RJ0806H | RJ0806L | RJ1007L | RJ1412L | RJ2015H | RJ2015L |
Maximum energy absorption (J) | 0.5 | 1 | 3 | 10 | 30 | ||
Stroke absorption (mm) | 4 | 6 | 7 | 12 | 15 | ||
Collision speed (m/s) | 0.05 to 1 | 0.05 to 2 | 0.05 to 1 | 0.05 to 1 | 0.05 to 1 | 0.05 to 2 | 0.05 to 1 |
Maximum frequency of use (cycle/min) | 80 | 80 | 70 | 45 | 25 | ||
Max. allowable thrust (N) | 150 | 245 | 422 | 814 | 1961 | ||
Ambient Temperature (°C) | -10°C to +60°C (no freezing) |
* *) The maximum absorbed energy and maximum frequency of use are the values at room temperature (approximately 20 to 25°C).
CY1S / both sides piping type configuration diagram
Structural drawing of CY1SG / Centralized piping type
Number | Name | Material | Note |
---|---|---|---|
1 | Magnet A | - | - |
2 | Piston-Side Yoke | Rolled steel | - |
3 | Piston | Aluminum alloy | - |
*4 | Piston packing | NBR | - |
*5 | Wear Ring A | Special resin | - |
*6 | Lube-retainer A | Special resin | Excluding ø6 (diameter 6 mm) and ø10 (diameter: 10 mm) |
7 | Shaft | Stainless steel | - |
8 | Piston Nut | Carbon steel | Except ø6 (diameter: 6 mm) to ø15 (diameter: 15 mm) |
9 | Slide block | Aluminum alloy | - |
10 | Bushing | Resin/Copper alloy (Multiple layers) | - |
11 | Parallel pin | Carbon steel | - |
12 | Moving element spacer | Rolled steel | - |
*13 | Mover gasket | NBR | - |
14 | Retaining Ring | Carbon tool steel | - |
15 | Magnet for switches | - | - |
16 | External Slider Tube | Aluminum alloy | - |
17 | Magnet B | - | - |
18 | External Slider Side Yoke | Rolled steel | - |
*19 | Wear Ring B | Special resin | - |
*20 | Lube-retainer B | Special resin | Except ø6 (diameter: 6 mm) |
21 | Spacer | Rolled steel | Except ø6 (diameter: 6 mm) |
22 | Plate A | Aluminum alloy | - |
23a | Plate C | Aluminum alloy | For piping on both sides |
23b | Plate B | Aluminum alloy | For centralized piping |
*24 | Cylinder Tube Gasket | NBR | - |
25 | Bumper bolt | Chrome molybdenum steel | - |
26 | Damper | Urethane rubber | - |
27 | Cylinder Tube | Stainless steel | - |
28 | Guide shaft B | Carbon steel | Hard chrome plating |
29a | Guide shaft C | Carbon steel | Hard chrome plating |
29b | Guide shaft A | Carbon steel | Hard chrome plating |
30 | Switch rail | Aluminum alloy | - |
31 | Hex Socket Head Set Screw | Chrome molybdenum steel | - |
32 | Hex Socket Head Cap Screw | Chrome molybdenum steel | - |
33 | Hex Nut | Chrome molybdenum steel | - |
34 | Hex Nut | Chrome molybdenum steel | - |
35 | Square Nut | Chrome molybdenum steel | - |
36 | Cross-head machine screw with SW | Chrome molybdenum steel | - |
37 | Switch spacer | Special resin | - |
38 | Port plug | Chrome molybdenum steel | ø6 (diameter: 6 mm), piping on both sides only |
*39 | Guide shaft gasket | NBR | For centralized piping |
40 | Steel ball | Bearing steel | For centralized piping |
41 | Adjusting bolt | Chrome molybdenum steel | - |
42 | Auto switch | - | - |
43 | Shock absorber | - | - |
44 | Liner | Aluminum alloy | - |
Tube inner diameter (mm) | Packing set | |
---|---|---|
Part No. | Details | |
6 | CY1S6-Z-PS | Above number 4, 5, 13, 19, 24, 39 |
10 | CY1S10-Z-PS | Above number 4, 13, 19, 20, 24, 39 |
15 | CY1S15-Z-PS | Above number 4, 5, 6, 13, 19, 20, 24, 39 |
20 | CY1S20-Z-PS | |
25 | CY1S25-Z-PS | |
32 | CY1S32-Z-PS | |
40 | CY1S40-Z-PS |
(Units: mm)
Dimensional drawing of CY1S / both sides piping type
(Units: mm)
Image of dimensions table for CY1S / both sides piping type
(Units: mm)
Dimensional drawing of CY1SG / Centralized piping type
(Units: mm)
Image of dimensions table for CY1SG / centralized piping type
Part Number |
---|
CY1S15-300BZ |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | No | Guide | Guide Type of Slide Bearing |
Switch Rail | Yes | Specifications | Magnet built-in |
Please check the type/dimensions/specifications of the part CY1S15-300BZ in the Magnetically Coupled Rodless Cylinder, Slider Type: Slide Bearing, CY1S Series series.
Part Number |
---|
CY1S10-125BZ |
CY1S10-127Z |
CY1S10-130BZ |
CY1S15-300BZ-M9BL |
CY1S15-300Z |
CY1S15-30Z |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy