(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series (MY1H16-400L)

Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series MY1H16-400L
  • Volume Discount

The MY1H series is a type of Mechanically Jointed Rodless Cylinder that employs a linear guide.
[Features]
· Optimal for picking and placing small/medium items of ø10 to 40 (diameter 10 mm to 40 mm) in size.
· Employs a linear guide to achieve highly precise positioning repeatability.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

MY1H16-400L

Part Number
MY1H16-400L
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications End Block Part Number Custom-made Spacer for intermediate fixing Type Applicable inner diameter of cylinder
(ø)
1 Piece(s)Available

Quote

Rodless Cylinder400[Aluminum] Aluminum Alloy10~1910.88060Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type40-16Standard typeM screwAir cushionMagnet built-inNone---0.15 to 0.8LNo end lockNone---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MY1H16-400L in the Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series series.

Products like this...

Part Number
MY1H10G-150
MY1H10G-150-M9BL
MY1H10G-150H
MY1H16-400L-M9BL
MY1H16-450LS
MY1H16-450SL-M9BL-XC56
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications End Block Part Number Custom-made Spacer for intermediate fixing Type Applicable inner diameter of cylinder
(ø)
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2--43Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type---Centralized piping typeM screwRubber cushionMagnet built-inNone---0.2 to 0.8No unitNo end lockNone---
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2--43Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type---Centralized piping typeM screwRubber cushionMagnet built-inM9B3-20.2 to 0.8No unitNo end lockNone---
1 Piece(s)Available

Quote

Rodless Cylinder150[Aluminum] Aluminum Alloy5~9.26.15043Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type27-10Centralized piping typeM screwRubber cushionMagnet built-inNone---0.2 to 0.8HNo end lockNone---
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy10~1910.8--Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type---Standard typeM screwAir cushionMagnet built-inM9B3-20.15 to 0.8LNo end lockNone---
1 Piece(s)Available

Quote

Rodless Cylinder450[Aluminum] Aluminum Alloy10~1910.8--Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type---Standard typeM screwAir cushionMagnet built-inNone---0.15 to 0.8LSNo end lockNone---
1 Piece(s)Available

Quote

Rodless Cylinder450[Aluminum] Aluminum Alloy10~1910.8--Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Rolling Guide] Linear guide type---Standard typeM screwAir cushionMagnet built-inM9B3-20.15 to 0.8SLNo end lockWith dowel holes---

Additional Products in this Category

Tech Support