(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type, MY1C Series (Part Numbers)

Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type, MY1C Series
  • Volume Discount

An air slide table made by SMC

[Features]
· Capable of smooth operation even when there is an unbalanced load
· Moment-resistant and capable of supporting long strokes

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Details of Mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series

Model number examples

Model number examples

* Strokes can be manufactured in increments of 1 mm starting from 1 stroke up to the maximum stroke. However, note that if the stroke is 49 strokes or less, the air cushion capacity may decline and mounting multiple auto switches may not be possible.
* Please refer to the catalog for the stroke adjustment unit.

Standard Specifications

Tube Internal Diameter (mm)16202532405063
FluidAir
Operation TypeDouble-acting type
Operating Pressure Range0.15 to 0.8 MPa0.1 to 0.8 MPa
Proof Pressure1.2 MPa
Ambient and fluid temperature5 to 60°C
CushioningAir cushion
LubricationNot required
Stroke Length Tolerance1,000 or less (0~+1.8)
1,001 to 3,000 (0~+2.8)
2,700 or less (0 to +1.8), 2,701 to 5,000 (0~+2.8)
Piping Connection Port DiameterFront/side portM5 × 0.8Rc 1/8Rc 1/4Rc 3/8
Bottom portø4 (Port size 4 mm)ø6 (Port size 6 mm)ø8 (Port size 8 mm)ø10 (Port size 10 mm)

Piston Speed

Tube Internal Diameter (mm)16 to 63
No stroke adjustment unit100 to 1,000 mm/s
Stroke adjustment unitA unit*1) 100 to 1,000 mm/s
L unit, H unit*2) 100 to 1,500 mm/s

*1) Be aware that if the stroke adjustment allowance with the adjust bolt leveling mount increases, the air cushion capacity will decrease. Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
*2) The piston speed used for centralized piping is 100 to 1,000 mm/s.
*3) Use at a speed within the range of the absorption capacity. See catalog.

Theoretical Output Table

 

(Unit: N)

 

Tube
Internal diameter
(mm)
Pressure received
Area
(mm^2)
Operating Pressure (MPa)
0.20.30.40.50.60.70.8
16200406080100120140160
203146294125157188219251
2549098147196245294343392
32804161241322402483563643
401,2562513775026287548791,005
501,9623925887849811,1771,3731,569
633,1156239341,2461,5571,8692,1802,492

*) Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).

Weight Table

 

(Unit: kg)

 

Tube
Internal diameter
(mm)
Basic
Weight
Extra weight
per 50 strokes
Movable Part
Weight
Side support
Bracket weight (Per pair)
Stroke adjustment unit weight
(Per unit)
A/B typeA unit
Weight
L unit
Weight
H unit
Weight
160.670.120.220.010.030.04-
201.060.150.310.020.040.050.08
251.580.240.410.020.070.110.18
323.140.370.860.040.140.230.39
405.600.521.490.080.250.340.48
5010.140.762.590.080.360.513.38
6316.671.104.260.170.680.831.08

Calculation method/example: MY1C25-300 A

  • Basic weight: 1.58 kg
  • Extra weight: 0.24/50st
  • A unit weight: 0.07 kg
  • Cylinder Stroke: 300st

1.58 + 0.24 × 300 ÷ 50 + 0.07 × 2≒3.16 kg

Specifications of options

Model identification method for options, image

Model identification method for options, image

*1) Refer to the catalog for details on the adjustment range.
*2) ø16 (cylinder inner diameter: 16 mm) is available for A and L units only.
* The spacer is a mounting bracket for fixing the stroke adjustment unit at the intermediate position of the stroke.

Optional components

Optional component image

Optional component image

Side support model

Image of side support model table

Image of side support model table

  • * Please refer to the catalog for details such as dimensions.
  • * The side support is a pair on the left and right.

Diagram

Structural drawing of Mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series

Structural drawing of Mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series

Component parts table image

Image 1 for components parts table

Image 1 for components parts table

Image 2 for components parts table

Image 2 for components parts table

Dimensions example of mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series

Standard type / centralized piping type ø16 (Cylinder inner diameter: 16 mm) ø20 (Cylinder inner diameter: 20 mm)

 

(Units: mm)

 

Dimensional drawing of MY1C16□/MY1C20□-Stroke

Dimensional drawing of MY1C16□/MY1C20□-Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1C16□/MY1C20□

Dimension table image 1 of MY1C16□/MY1C20□

 

(Units: mm)

 

Dimension table image 2 of MY1C16□/MY1C20□

Dimension table image 2 of MY1C16□/MY1C20□

Piping hole dimensional drawing for centralized bottom piping of MY1C16□/MY1C20□ (right: Bottom side piping (Applicable O-ring)

Piping hole dimensional drawing for centralized bottom piping of MY1C16□/MY1C20□ (right: Bottom side piping (Applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping

Image of piping hole dimension table for centralized bottom piping

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ø25 (Cylinder inner diameter: 25 mm) ø32 (Cylinder inner diameter: 32 mm), ø40 (Cylinder inner diameter: 40 mm)

Dimensional drawing of MY1C25□/MY1C2532□/MY1C2540□-Stroke

Dimensional drawing of MY1C25□/MY1C2532□/MY1C2540□-Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1C25□/MY1C2532□/MY1C2540□

Dimension table image 1 of MY1C25□/MY1C2532□/MY1C2540□

* P indicates the cylinder supply port.

 

(Units: mm)

 

Dimension table image 2 of MY1C25□/MY1C2532□/MY1C2540□

Dimension table image 2 of MY1C25□/MY1C2532□/MY1C2540□

Piping hole dimensional drawing for centralized bottom piping of MY1C25□/MY1C2532□/MY1C2540 (right: Bottom side (ZZ section) piping section (applicable O-ring)

Piping hole dimensional drawing for centralized bottom piping of MY1C25□/MY1C2532□/MY1C2540 (right: Bottom side (ZZ section) piping section (applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping MY1C25□/MY1C2532□/MY1C2540□

Image of piping hole dimension table for centralized bottom piping MY1C25□/MY1C2532□/MY1C2540□

* Please process the mounting surface with these dimensions.

Standard type/ Centralized piping type ø50 (Cylinder inner diameter: 50 mm) ø63 (Cylinder inner diameter: 63 mm)

Dimensional drawing of MY1C50□/MY1C5063□ Stroke

Dimensional drawing of MY1C50□/MY1C5063□ Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1C50□/MY1C5063□

Dimension table image 1 of MY1C50□/MY1C5063□

 

(Units: mm)

 

Dimension table image 2 of MY1C50□/MY1C5063□

Dimension table image 2 of MY1C50□/MY1C5063□

Piping hole dimensional drawing for centralized bottom piping of MY1C50□/MY1C5063□ (right: Bottom side (ZZ section) piping section (applicable O-ring)

Piping hole dimensional drawing for centralized bottom piping of MY1C50□/MY1C5063□ (right: Bottom side (ZZ section) piping section (applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping MY1C50□/MY1C5063□

Image of piping hole dimension table for centralized bottom piping MY1C50□/MY1C5063□

* Please process the mounting surface with these dimensions.



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1C16-100
MY1C16-1000
MY1C16-1000L
MY1C16-1000L-M9BL
MY1C16-1000LS
MY1C16-100A
MY1C16-100L
MY1C16-100L-M9BL
MY1C16-125L
MY1C16-1300A
MY1C16-1400L-M9BL
MY1C16-150
MY1C16-1500
MY1C16-1500L
MY1C16-150A
MY1C16-150L
MY1C16-150L-M9BL
MY1C16-1600L
MY1C16-1600L-M9BL
MY1C16-170L
MY1C16-175A
MY1C16-175L
MY1C16-180
MY1C16-180A
MY1C16-180L
MY1C16-2000
MY1C16-200A
MY1C16-200A-M9BZ
MY1C16-200AL
MY1C16-200L
MY1C16-200L-M9BL
MY1C16-200L-M9BZ
MY1C16-220AL
MY1C16-225L
MY1C16-230L
MY1C16-250
MY1C16-250L
MY1C16-270L
MY1C16-300
MY1C16-300A
MY1C16-300A-M9BWL
MY1C16-300L
MY1C16-300L-M9BL
MY1C16-330L
MY1C16-350AL
MY1C16-350L
MY1C16-375L-A93L
MY1C16-400AL
MY1C16-400L
MY1C16-400L-A93L
MY1C16-400L-M9BL
MY1C16-500A
MY1C16-500L
MY1C16-500L-M9BL
MY1C16-550LS-M9BL
MY1C16-560
MY1C16-600
MY1C16-600L
MY1C16-600L-M9BL
MY1C16-650L
MY1C16-700L
MY1C16-700L-M9BL
MY1C16-800L
MY1C16-800L-M9BL
MY1C16-900L
MY1C16-900L-M9BL
MY1C16-940
MY1C16G-100
MY1C16G-100L
MY1C16G-100L-A93L
MY1C16G-150
MY1C16G-150-A93L
MY1C16G-150L
MY1C16G-150L-A93L
MY1C16G-200
MY1C16G-200L
MY1C16G-250L
MY1C16G-250L-M9BL
MY1C16G-300AL-M9PSAPC
MY1C16G-300L
MY1C16G-300L-A93L
MY1C16G-350L
MY1C16G-400
MY1C16G-400L
MY1C16G-450
MY1C16G-450L
MY1C16G-500L
MY1C16G-500L-M9B
MY1C20-60L
MY1C20-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Connection Dia. Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications End Block Custom-made Type
1 Piece(s)Available

8 Days

10010~1918805440-16-Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

8 Days

1,00010~19-------Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

1,00010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

1,00010~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

1,00010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LSNone-
1 Piece(s)Available

Quote

10010~1918805440-16-Standard typeM screwNone---0.15 to 0.8ANone-
1 Piece(s)Available

Quote

10010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

12510~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

1,30010~19-------Standard typeM screwNone---0.15 to 0.8ANone-
1 Piece(s)Available

Quote

140010~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

8 Days

-10~19-------Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

8 Days

1,50010~19-------Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

1,50010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

15010~1918805440-16-Standard typeM screwNone---0.15 to 0.8ANone-
1 Piece(s)Available

Quote

15010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

160010~19-------Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

160010~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

17010~19-------Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwNone---0.15 to 0.8ANone-
1 Piece(s)Available

Quote

17510~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

8 Days

18010~19-------Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

18010~19-------Standard typeM screwNone---0.15 to 0.8ANone-
1 Piece(s)Available

Quote

18010~19-------Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

8 Days

2,00010~19-------Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwNone---0.15 to 0.8ANone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwM9B5-20.15 to 0.8ANone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwNone---0.15 to 0.8ALNone-
1 Piece(s)Available

Quote

20010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

20010~1918805440-16-Standard typeM screwM9B5-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

22010~1918805440-16-Standard typeM screwNone---0.15 to 0.8ALNone-
1 Piece(s)Available

Quote

22510~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

23010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

8 Days

-10~19-------Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

27010~19-------Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

8 Days

-10~19-------Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

30010~1918805440-16-Standard typeM screwNone---0.15 to 0.8ANone-
1 Piece(s)Available

Quote

30010~1918805440-16-Standard typeM screwM9BW3-20.15 to 0.8ANone-
1 Piece(s)Available

Quote

30010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

33010~19-------Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

35010~19-------Standard typeM screwNone---0.15 to 0.8ALNone-
1 Piece(s)Available

Quote

35010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

37510~19-------Standard typeM screwA933-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

40010~1918805440-16-Standard typeM screwNone---0.15 to 0.8ALNone-
1 Piece(s)Available

Quote

40010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwA933-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

50010~1918805440-16-Standard typeM screwNone---0.15 to 0.8ANone-
1 Piece(s)Available

Quote

50010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

55010~19-------Standard typeM screwM9B3-20.15 to 0.8LSNone-
1 Piece(s)Available

8 Days

56010~19-------Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

8 Days

60010~1918805440-16-Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

60010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

60010~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

65010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

70010~1918805440-16-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

70010~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

80010~19-------Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

80010~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

90010~19-------Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

90010~19-------Standard typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

8 Days

94010~19-------Standard typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

8 Days

10010~1918805440-16-Centralized piping typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwA933-20.15 to 0.8LNone-
1 Piece(s)Available

8 Days

15010~1918805440-16-Centralized piping typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwA933-20.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

15010~1918805440-16-Centralized piping typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwA933-20.15 to 0.8LNone-
1 Piece(s)Available

8 Days

20010~1918805440-16-Centralized piping typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwM9B3-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwM9P0.5M8 3‑pin plug connector20.15 to 0.8ALNone-
1 Piece(s)Available

Quote

30010~1918805440-16-Centralized piping typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwA933-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

35010~19-------Centralized piping typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

8 Days

-10~19-------Centralized piping typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

8 Days

45010~19-------Centralized piping typeM screwNone---0.15 to 0.8No unitNone-
1 Piece(s)Available

Quote

45010~19-------Centralized piping typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

Quote

-10~19-------Centralized piping typeM screwM9B0.5-20.15 to 0.8LNone-
1 Piece(s)Available

Quote

6020~39.9251005846-20-Standard typeM screwNone---0.15 to 0.8LNone-
1 Piece(s)Available

8 Days

-20~39.9-------Standard typeM screwNone---0.15 to 0.8No unitNone-

Loading...

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Electroless Nickel Plating Guide Cam Follower guide type
Cushion Air cushion Specifications Magnet built-in

Additional Products in this Category

Tech Support