(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series (Part Numbers)

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series
  • Volume Discount

Air slide table made by SMC

[Features]
· Capable of being used in combination with various guides depending on the conditions
· Simple, space-saving design without any guides
· A wide variety is available from ø10 to ø100

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Details of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Product image of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Product image of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Model Number Notation

Model number examples

Model number examples

Specifications of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Tube Internal Diameter (mm)101620506380100
FluidAir
Operation TypeDouble-acting type
Operating Pressure Range0.2 to 0.8 MPa0.15 to 0.8 MPa0.1 to 0.8 MPa
Proof Pressure1.2 MPa
Ambient and fluid temperature5 to 60°C
CushioningRubber cushionAir cushion
LubricationNot required
Stroke Length Tolerance1,000 or less (0~+1.8)
1,001 to 3,000 (0~+2.8)
2,700 or less (0~+1.8)
2,701 to 5,000 (0~+2.8)
Piping Connection Port DiameterFront/side portM5 × 0.8Rc 3/8RC 1/2
Bottom port-ø4 (Port size 4 mm)ø10 (Port size 10 mm)ø18 (Port size 18 mm)

Piston Speed

Tube Internal Diameter (mm)10162050 to 100
No stroke adjustment unit100 to 500 mm/s100 to 1,000 mm/s
Stroke adjustment unitA unit100 to 200 mm/s100 to 1,000 mm/s *1)-
L unit, H unit100 to 1,000 mm/s-100 to 1,500 mm/s *2)-

*1) Be aware that if the stroke adjustment allowance with the adjust bolt leveling mount increases, the air cushion capacity will decrease.
Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
*2) The piston speed used for centralized piping is 100 to 1,000 mm/s.
*3) Use at a speed within the range of the absorption capacity. Please refer to the catalog.

Theoretical Output Table

 

(Unit: N)

 

Tube inner diameter
(mm)
Piston Area
(mm^2)
Operating Pressure (MPa)
0.20.30.40.50.60.70.8
107815233139465462
16200406080100120140160
203146294125157188219251
501,9623925887849811,1771,3731,569
633,1156239341,2461,5571,8692,1802,492
805,0241,0041,5072,0092,5123,0143,5164,019
1007,8501,5702,3553,1403,9254,7105,4956,280

*) Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).

Weight Table

 

(Unit: kg)

 

Tube inner diameter
(mm)
Basic weightExtra weight
per 50 strokes
Weight of Moving PartsSide support
Bracket weight
(Per pair)
Stroke adjustment unit weight
(Per unit)
A/B typeA unit weightL unit weightH unit weight
100.150.040.030.0030.01-0.02
160.610.060.070.010.04--
201.060.100.140.020.050.050.10
507.780.441.400.04---
6313.100.702.200.08---
8020.701.184.800.17---
10035.701.978.200.17---

Calculation method/example: MY1B20-300 A

  • Basic weight: 1.06 kg
  • Cylinder Stroke: 300st
  • Extra weight: 0.10/50st
  • A unit weight: 1.76 kg

1.06 + 0.10 × 300 ÷ 50 + 0.05 × 2 ≒ 2.17 kg

Structural drawing of centralized piping type / MY1B10G

Structural drawing of centralized piping type / MY1B10G

Structural drawing of centralized piping type / MY1B10G

Component parts table of centralized piping type/ MY1B10G

Image 1 for components parts table of centralized piping type / MY1B10G

Image 1 for components parts table of centralized piping type / MY1B10G

Image 2 for components parts table of centralized piping type / MY1B10G

Image 2 for components parts table of centralized piping type / MY1B10G

Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100

Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100

Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100

MY1B16, MY1B20, MY1B50 to MY1B100 components

Image 1 for components parts table of MY1B16, MY1B20, MY1B50 to MY1B100 components parts table

Image 1 for components parts table of MY1B16, MY1B20, MY1B50 to MY1B100 components parts table

Image 2 of MY1B16, MY1B20, MY1B50 to MY1B100 components

Image 2 of MY1B16, MY1B20, MY1B50 to MY1B100 components

Dimensions example of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Centralized piping type: ø10 (Cylinder inner diameter: 10 mm)

 

(Units: mm)

 

Dimensional drawing of MY1B10G-Stroke

Dimensional drawing of MY1B10G-Stroke

Standard type / centralized piping type ø16 (Cylinder inner diameter: 16 mm), ø20 (Cylinder inner diameter: 20 mm)

 

(Units: mm)

 

Dimensional drawing of MY1B16□/MY1B20□-Stroke

Dimensional drawing of MY1B16□/MY1B20□-Stroke

 

(Units: mm)

 

Image 1 of dimensions table for MY1B16□/MY1B1620□

Image 1 of dimensions table for MY1B16□/MY1B1620□

 

(Units: mm)

 

Image 2 of dimensional drawing table for MY1B16□/MY1B20

Image 2 of dimensional drawing table for MY1B16□/MY1B20

Dimensional drawing of MY1B16□/MY1B20 piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)

Dimensional drawing of MY1B16□/MY1B20 piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping MY1B16□/MY1B20

Image of piping hole dimension table for centralized bottom piping MY1B16□/MY1B20

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ø50 (Cylinder inner diameter: 50 mm), ø63 (Cylinder inner diameter: 63 mm)

Dimensional drawing of MY1B50□/MY1B63□-Stroke

Dimensional drawing of MY1B50□/MY1B63□-Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1B50□/MY1B63□

Dimension table image 1 of MY1B50□/MY1B63□

 

(Units: mm)

 

Dimension table image 2 of MY1B50□/MY1B63□

Dimension table image 2 of MY1B50□/MY1B63□

Dimensional drawing of piping hole for centralized bottom piping MY1B50□/MY1B63 (right: Bottom side piping (Applicable O-ring)

Dimensional drawing of piping hole for centralized bottom piping MY1B50□/MY1B63 (right: Bottom side piping (Applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping of MY1B50□/MY1B63□

Image of piping hole dimension table for centralized bottom piping of MY1B50□/MY1B63□

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ø80 (Cylinder inner diameter: 80 mm), ø100 (Cylinder inner diameter: 100 mm)

 

(Units: mm)

 

Dimensional drawing of MY1B80□/MY1B100□-Stroke

Dimensional drawing of MY1B80□/MY1B100□-Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1B80□/MY1B100□

Dimension table image 1 of MY1B80□/MY1B100□

 

(Units: mm)

 

Dimension table image 2 of MY1B80□/MY1B100□

Dimension table image 2 of MY1B80□/MY1B100□

Dimensional drawing of MY1B80□/MY1B100□piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)

Dimensional drawing of MY1B80□/MY1B100□piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping MY1B80□/MY1B100□

Image of piping hole dimension table for centralized bottom piping MY1B80□/MY1B100□

* Please process the mounting surface with these dimensions.



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1B10G-75A
MY1B10G-75H
MY1B10G-100
MY1B10G-1000
MY1B10G-1000A
MY1B10G-1000H
MY1B10G-100A
MY1B10G-100A-M9BWM
MY1B10G-100A-M9BWZ
MY1B10G-100H
MY1B10G-105
MY1B10G-110
MY1B10G-1100
MY1B10G-115
MY1B10G-120
MY1B10G-1200
MY1B10G-125A-A93L
MY1B10G-130A
MY1B10G-130H
MY1B10G-130H-M9BW
MY1B10G-150
MY1B10G-1500
MY1B10G-1500H
MY1B10G-150-M9BL
MY1B10G-150H
MY1B10G-155
MY1B10G-160
MY1B10G-160H
MY1B10G-1700
MY1B10G-170A
MY1B10G-180
MY1B10G-1800
MY1B10G-180H
MY1B10G-200
MY1B10G-2000
MY1B10G-200A
MY1B10G-200H
MY1B10G-200H-M9BWL
MY1B10G-220
MY1B10G-225
MY1B10G-250
MY1B10G-250-M9BL
MY1B10G-250-M9BL3
MY1B10G-250H
MY1B10G-280
MY1B10G-300
MY1B10G-300-A93L
MY1B10G-300A
MY1B10G-300A-M9BL3
MY1B10G-300H-M9BW
MY1B10G-320
MY1B10G-325
MY1B10G-350H
MY1B10G-360-A90L
MY1B10G-360-A93
MY1B10G-360-A93L
MY1B10G-400
MY1B10G-400A
MY1B10G-400H
MY1B10G-450
MY1B10G-450H
MY1B10G-455H
MY1B10G-460
MY1B10G-460-A90L
MY1B10G-460-M9BL
MY1B10G-460A
MY1B10G-470H
MY1B10G-500
MY1B10G-500-A93
MY1B10G-500H
MY1B10G-510
MY1B10G-550H
MY1B10G-560
MY1B10G-600
MY1B10G-600AS
MY1B10G-650
MY1B10G-700
MY1B10G-700-A93L
MY1B10G-700A
MY1B10G-700H
MY1B10G-750H
MY1B10G-800H
MY1B10G-900
MY1B16-60
MY1B16-100
MY1B16-1000
MY1B16-1000A
MY1B16-1000A-A93L
MY1B16-100A
MY1B16-100A-M9BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Piping Format Port Screw Type Cushion Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder100[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder1,000[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder1,000[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder1,000[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder100[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionM9BW1-20.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder100[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionM9BW5-20.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder110[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder1,100[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder115[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder120[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder1,200[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionA933-20.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder130[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionM9BW0.5-20.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder1,500[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder1,500[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder150[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionM9B3-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder155[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder160[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder160[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder1,700[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder170[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder180[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

8 Days

Rodless Cylinder1,800[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder180[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

8 Days

Rodless Cylinder2,000[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder200[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder200[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionM9BW3-20.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder220[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder225[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionM9B3-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionM9B3-30.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder280[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder300[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionA933-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder300[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionM9B3-30.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionM9BW0.5-20.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder320[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

8 Days

Rodless Cylinder325[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder350[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder360[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionA903-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder360[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionA930.5-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder360[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionA933-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder400[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder400[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder450[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder450[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder455[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder460[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder460[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionA903-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder460[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionM9B3-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder460[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder470[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionA930.5-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

8 Days

Rodless Cylinder510[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype270.2 to 0.810Centralized piping typeM screwRubber cushionNone-None--No unitNone--Cylinder-
1 Piece(s)Available

Quote

Rodless Cylinder550[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder560[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder600[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder600[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ASNone----
1 Piece(s)Available

Quote

Rodless Cylinder650[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder700[Aluminum] Aluminum Alloy5~9.255024Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype27-10Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder700[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionA933-20.2 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder700[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder700[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder750[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder800[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----
1 Piece(s)Available

Quote

Rodless Cylinder900[Aluminum] Aluminum Alloy5~9.2---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----
1 Piece(s)Available

8 Days

Rodless Cylinder60[Aluminum] Aluminum Alloy10~19158030Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype370.15 to 0.816Standard typeM screwAir cushionNone-None--No unitNone--Cylinder-
1 Piece(s)Available

3 Days

Rodless Cylinder100[Aluminum] Aluminum Alloy10~19158030Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype37-16Standard typeM screwAir cushionNone---0.15 to 0.8No unitNone----
1 Piece(s)Available

8 Days

Rodless Cylinder1,000[Aluminum] Aluminum Alloy10~19158030Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype37-16Standard typeM screwAir cushionNone---0.15 to 0.8No unitNone----
1 Piece(s)Available

Quote

Rodless Cylinder1,000[Aluminum] Aluminum Alloy10~1915--Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Standard typeM screwAir cushionNone---0.15 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder1,000[Aluminum] Aluminum Alloy10~1915--Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Standard typeM screwAir cushionA933-20.15 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder100[Aluminum] Aluminum Alloy10~19158030Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype37-16Standard typeM screwAir cushionNone---0.15 to 0.8ANone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy10~1915--Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype---Standard typeM screwAir cushionM9B3-20.15 to 0.8ANone----

Loading...

Basic Information

Specifications Magnet built-in

Additional Products in this Category

Tech Support