(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ARM2500/3000 Series Modular Type Manifold Regulator

ARM2500/3000 Series Modular Type Manifold Regulator
  • Volume Discount

Modular type manifold regulator optimal for central pressure control. Modular Type ARM2500/3000 Series.
[Features]
· A modular type that can be freely mounted on a manifold station.
· Featuring a new knob with a single-action lock system.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ARM2500-02A-02
ARM2500-02A-02G1
ARM2500-02A-02G2
ARM2500-02B-02
ARM2500-02B-02G1
ARM2500-02B-02G2
ARM2500-03A-02
ARM2500-03A-02G1
ARM2500-03A-F02
ARM2500-04A-02
ARM2500-04A-02G1
ARM2500-04A-02G2
ARM2500-04A-N02G1
ARM2500-04A-N02G2
ARM2500-05A-02
ARM2500-05A-02G2
ARM2500-05A-N02
ARM2500-05B-02
ARM2500-05B-02G1
ARM2500-06A-02
ARM2500-06A-02G1
ARM2500-06A-02G2
ARM2500-06A-N02G1
ARM2500-06B-02
ARM2500-06B-02G1
ARM2500-06B-02G2
ARM2500-07A-02
ARM2500-07B-02G2
ARM2500-07B-N02G2
ARM2500-08A-02
ARM2500-08A-02G1
ARM2500-08B-02G2
ARM2500-09B-02G2
ARM2500-10A-N02
ARM2500-10A-N02G1
ARM2500-10B-02G1
ARM3000-02A-03
ARM3000-02A-03G2
ARM3000-03A-03G2
ARM3000-03A-N03
ARM3000-03B-N03G2
ARM3000-04A-03G1
ARM3000-04A-03G2
ARM3000-04B-03G1
ARM3000-05A-03G1
ARM3000-06A-03
ARM3000-06A-03G1
ARM3000-06A-03G2
ARM3000-07A-03
ARM3000-07A-03G1
ARM3000-08A-03G1
ARM3000-10A-03G2
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Number of circuits Piping Specification
1 Piece(s)Available

Quote

Rc3/8Rc1/4[Not Provided] No Pressure Gauge2,500DoubleCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,500DoubleCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)2,500DoubleCommon IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No Pressure Gauge2,500DoubleIndividual IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,500DoubleIndividual IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)2,500DoubleIndividual IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[Not Provided] No Pressure Gauge2,500TripleCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,500TripleCommon IN
1 Piece(s)Available

Quote

G3/8G1/4[Not Provided] No Pressure Gauge2,500TripleCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[Not Provided] No Pressure Gauge2,5004 stationsCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,5004 stationsCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)2,5004 stationsCommon IN
1 Piece(s)Available

Quote

[NPT] NPT3/8[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)-4 stationsCommon IN
1 Piece(s)Available

Quote

[NPT] NPT3/8[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)-4 stationsCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[Not Provided] No Pressure Gauge2,5005 stationsCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)2,5005 stationsCommon IN
1 Piece(s)Available

Quote

[NPT] NPT3/8[NPT] NPT1/4[Not Provided] No Pressure Gauge-5 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No Pressure Gauge2,5005 stationsIndividual IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,5005 stationsIndividual IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[Not Provided] No Pressure Gauge2,5006 stationsCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,5006 stationsCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)2,5006 stationsCommon IN
1 Piece(s)Available

Quote

[NPT] NPT3/8[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,5006 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No Pressure Gauge2,5006 stationsIndividual IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,5006 stationsIndividual IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)2,5006 stationsIndividual IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[Not Provided] No Pressure Gauge2,5007 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)2,5007 stationsIndividual IN
1 Piece(s)Available

Quote

[NPT] NPT1/4[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)-7 stationsIndividual IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[Not Provided] No Pressure Gauge2,5008 stationsCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,5008 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)2,5008 stationsIndividual IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge (Side Screw Type)2,5009 stationsIndividual IN
1 Piece(s)Available

Quote

[NPT] NPT3/8[NPT] NPT1/4[Not Provided] No Pressure Gauge2,50010 stationsCommon IN
1 Piece(s)Available

Quote

[NPT] NPT3/8[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,50010 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/4Rc1/4[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)2,50010 stationsIndividual IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[Not Provided] No Pressure Gauge-DoubleCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Side Screw Type)-DoubleCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Side Screw Type)-TripleCommon IN
1 Piece(s)Available

Quote

[NPT] NPT1/2[NPT] NPT3/8[Not Provided] No Pressure Gauge-TripleCommon IN
1 Piece(s)Available

Quote

[NPT] NPT3/8[NPT] NPT3/8[With Pressure Gauge] With Pressure Gauge (Side Screw Type)-TripleIndividual IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)-4 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Side Screw Type)-4 stationsCommon IN
1 Piece(s)Available

Quote

Rc3/8Rc3/8[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)-4 stationsIndividual IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)-5 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[Not Provided] No Pressure Gauge-6 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)-6 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Side Screw Type)-6 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[Not Provided] No Pressure Gauge-7 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)-7 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Rear Screw Type)-8 stationsCommon IN
1 Piece(s)Available

Quote

Rc1/2Rc3/8[With Pressure Gauge] With Pressure Gauge (Side Screw Type)-10 stationsCommon IN

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Manifold shaped Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) No Set Pressure 0.05 to 0.85 MPa

Additional Products in this Category

Tech Support