(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Regulator AR10-A to AR40-A (Part Numbers)

Regulator AR10-A to AR40-A

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

SMC Regulator AR10-A to AR40-A.
[Features]
· Energy saving regulator.
· Pressure drop amount: Improved by up to 50%.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AR40-F04B-A

Part Number
AR40-F04B-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Exhaust Mechanism (Air Bleed) Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position
1 Piece(s)Available

3 Days

[Included] ReliefG1/2[(Right)] From Left to RightG1/2[Not Provided] No Pressure Gauge40With Bracket0.05 to 0.7 MPaNameplate and pressure gauge units: MPaNoneHandle downward

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape Standard
Operating Environment Standard Applicable Fluid Air Reverse Flow Function (Relief) No

Please check the type/dimensions/specifications of the part AR40-F04B-A in the Regulator AR10-A to AR40-A series.

Products like this...

Part Number
AR10-M5-Z-A
AR10-M5B-1N-A
AR10-M5B-A
AR40-F04BG-A
AR40-F04BM-A
AR40-F04G-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Exhaust Mechanism (Air Bleed) Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position
1 Piece(s)Available

Quote

[Included] Relief[Others] M[M5] M5x0.8[(Right)] From Left to Right[Others] M[M5] M5x0.8[Not Provided] No Pressure Gauge10Without optional mounting parts0.05 to 0.7 MPaNameplate and pressure gauge units: psiNoneHandle downward
1 Piece(s)Available

Quote

[Not Provided] Non-relief[Others] M[M5] M5x0.8[(Right)] From Left to Right[Others] M[M5] M5x0.8[Not Provided] No Pressure Gauge10With Bracket0.02 to 0.2 MPaNameplate and pressure gauge units: MPaNoneHandle downward
1 Piece(s)Available

3 Days

[Included] Relief[Others] M[M5] M5x0.8[(Right)] From Left to Right[Others] M[M5] M5x0.8[Not Provided] No Pressure Gauge10With Bracket0.05 to 0.7 MPaNameplate and pressure gauge units: MPaNoneHandle downward
1 Piece(s)Available

Quote

[Included] ReliefG1/2[(Right)] From Left to RightG1/2[With Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40With Bracket0.05 to 0.7 MPaNameplate and pressure gauge units: MPaNoneHandle downward
1 Piece(s)Available

Quote

[Included] ReliefG1/2[(Right)] From Left to RightG1/2[With Pressure Gauge] Round-shaped pressure gauge (with color zone)40With Bracket0.05 to 0.7 MPaNameplate and pressure gauge units: MPaNoneHandle downward
1 Piece(s)Available

Quote

[Included] ReliefG1/2[(Right)] From Left to RightG1/2[With Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40Without optional mounting parts0.05 to 0.7 MPaNameplate and pressure gauge units: MPaNoneHandle downward

Additional Products in this Category

Tech Support