| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | 1 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | 1 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/8 | [NPT] NPT | 1/8 | [Not Provided] No Pressure Gauge | 1 | Bracket | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | 1 | Bracket | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | 2 | None | Base mounted | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1/4 | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 3 | Bracket + pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | 3 | Bracket | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 3/8 | Rc | 3/8 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 3/8 | Rc | 3/8 | [Not Provided] No Pressure Gauge | 3 | Bracket | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| G | 3/8 | G | 3/8 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 3/8 | [NPT] NPT | 3/8 | [Not Provided] No Pressure Gauge | 3 | Bracket | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | Rc | 1/2 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | 3 | Bracket + pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| G | 1/2 | G | 1/2 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/2 | [NPT] NPT | 1/2 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/2 | [NPT] NPT | 1/2 | [With Pressure Gauge] With Pressure Gauge | 3 | Bracket + pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 3/8 | [NPT] NPT | 3/8 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | External pilot solenoid type | 110 V AC (50/60 Hz) | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 3/8 | [NPT] NPT | 3/8 | [With Pressure Gauge] With Pressure Gauge | 3 | Bracket + pressure gauge | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/2 | [NPT] NPT | 1/2 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | External pilot solenoid type | 110 V AC (50/60 Hz) | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 3/8 | Rc | 3/8 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | Rc | 1/2 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | External pilot solenoid type | 100 V AC (50/60 Hz) | Grommet (300 mm) | Surge |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | Rc | 1/2 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | Rc | 1/2 | [Not Provided] No Pressure Gauge | 3 | Bracket | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | Rc | 1/2 | [Not Provided] No Pressure Gauge | 5 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | 5 | Bracket + pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| G | 1/2 | G | 1/2 | [Not Provided] No Pressure Gauge | 5 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| G | 1/2 | G | 1/2 | [With Pressure Gauge] With Pressure Gauge | 5 | Pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/2 | [NPT] NPT | 1/2 | [Not Provided] No Pressure Gauge | 5 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/2 | [NPT] NPT | 1/2 | [With Pressure Gauge] With Pressure Gauge | 5 | Bracket + pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Rc | 3/4 | Rc | 3/4 | [Not Provided] No Pressure Gauge | 5 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 3/4 | Rc | 3/4 | [Not Provided] No Pressure Gauge | 5 | Bracket | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 3/4 | Rc | 3/4 | [With Pressure Gauge] With Pressure Gauge | 5 | Bracket + pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| G | 3/4 | G | 3/4 | [Not Provided] No Pressure Gauge | 5 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 3/4 | [NPT] NPT | 3/4 | [Not Provided] No Pressure Gauge | 5 | Bracket | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [Not Provided] No Pressure Gauge | 5 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [With Pressure Gauge] With Pressure Gauge | 5 | Bracket + pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
3 Days
| [NPT] NPT | 1 | [NPT] NPT | 1 | [Not Provided] No Pressure Gauge | 5 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1/2 | Rc | 1/2 | [Not Provided] No Pressure Gauge | 5 | None | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 3/4 | Rc | 3/4 | [Not Provided] No Pressure Gauge | 5 | Bracket | Body ported type | External pilot solenoid type | 110 V AC (50/60 Hz) | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 3/4 | Rc | 3/4 | [With Pressure Gauge] With Pressure Gauge | 5 | Pressure gauge | Body ported type | External pilot solenoid type | 110 V AC (50/60 Hz) | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 3/4 | Rc | 3/4 | [Not Provided] No Pressure Gauge | 5 | Bracket | Body ported type | External pilot solenoid type | 220 V AC (50/60 Hz) | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 3/4 | Rc | 3/4 | [Not Provided] No Pressure Gauge | 5 | None | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 3/4 | Rc | 3/4 | [Not Provided] No Pressure Gauge | 5 | Bracket | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 3/4 | Rc | 3/4 | [With Pressure Gauge] With Pressure Gauge | 5 | Bracket + pressure gauge | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 3/4 | Rc | 3/4 | [With Pressure Gauge] With Pressure Gauge | 5 | Pressure gauge | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [Not Provided] No Pressure Gauge | 5 | Bracket | Body ported type | External pilot solenoid type | 110 V AC (50/60 Hz) | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [Not Provided] No Pressure Gauge | 5 | Bracket | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [With Pressure Gauge] With Pressure Gauge | 5 | Bracket + pressure gauge | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [Not Provided] No Pressure Gauge | 7 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [With Pressure Gauge] With Pressure Gauge | 7 | Bracket + pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| G | 1 | G | 1 | [Not Provided] No Pressure Gauge | 7 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1 | [NPT] NPT | 1 | [Not Provided] No Pressure Gauge | 7 | None | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1 | [NPT] NPT | 1 | [Not Provided] No Pressure Gauge | 7 | Bracket | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| Rc | 1 1/4 | Rc | 1 1/4 | [With Pressure Gauge] With Pressure Gauge | 7 | Pressure gauge | Body ported type | Air-operated type | - | - | - |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1 1/4 | [NPT] NPT | 1 1/4 | [With Pressure Gauge] With Pressure Gauge | 7 | Bracket + pressure gauge | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [Not Provided] No Pressure Gauge | 7 | Bracket | Body ported type | External pilot solenoid type | 200 V AC (50/60 Hz) | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [Not Provided] No Pressure Gauge | 7 | None | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1 | Rc | 1 | [With Pressure Gauge] With Pressure Gauge | 7 | Bracket + pressure gauge | Body ported type | External pilot solenoid type | 24 V DC | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1 1/4 | Rc | 1 1/4 | [Not Provided] No Pressure Gauge | 7 | None | Body ported type | External pilot solenoid type | 200 V AC (50/60 Hz) | DIN terminal | Indicator light, surge voltage suppressor |
| 1 Piece(s) | Available |
Quote
| Rc | 1 1/2 | Rc | 1 1/2 | [With Pressure Gauge] With Pressure Gauge | 9 | Pressure gauge | Body ported type | Air-operated type | - | - | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy