(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Regulator With Built-In Pressure Gauge ARG20/30/40

Regulator With Built-In Pressure Gauge ARG20/30/40
  • Volume Discount

Regulator With Built-In Pressure Gauge ARG20/30/40 allows for one-touch installation and removal of the pressure gauge cover.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· The mounting angle of the pressure gauge can be selected according to the piping direction.
· Pressure gauge anti-rotation mechanism.
· Panel-cut for pressure gauge not necessary.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ARG20-F01G1H
ARG20-F01G1H-X406
ARG30-02G1
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Size of Body Accessory Set Pressure Custom-made Specifications
1 Piece(s)Available

Quote

G1/8G1/820With set nuts0.05 to 0.85 MPaNone
1 Piece(s)Available

Quote

G1/8G1/820With set nuts0.05 to 0.4 MPaSetting and pressure gauge full span 0.4 MPa specification
1 Piece(s)Available

Quote

Rc1/4Rc1/430None0.05 to 0.85 MPaNone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Size of Body Accessory Set Pressure Custom-made Specifications

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) No Flow Direction From Left to Right Pressure Gauge Pressure Gauge Built-in
Pressure Unit Nameplate and pressure gauge units: MPa Built-in Pressure Gauge Mounting Angle

Additional Products in this Category

Tech Support