(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod CUKW Series

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod CUKW Series
  • Volume Discount

Free mount series of compact air cylinders.
[Features]
· Non-rotating rod type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDUKW6-30D-M9BVL
CDUKW10-10D
CDUKW10-15D-A90
CDUKW32-25D
CDUKW32-30D
CDUKW32-50D
CUKW6-20D
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Lock unit magnet
1 Piece(s)Available

Quote

630-10~600.18~0.7--M5 × 0.8M9BV32 pcs.Built-in magnet
1 Piece(s)Available

Quote

---0.13~0.7--M5 × 0.8None--Built-in magnet
1 Piece(s)Available

Quote

1015-10~600.13~0.7--M5 × 0.8A900.52 pcs.Built-in magnet
1 Piece(s)Available

Quote

3225-10~700.11~0.7--Rc 1/8None--Built-in magnet
1 Piece(s)Available

Quote

---0.11~0.7--Rc 1/8None--Built-in magnet
1 Piece(s)Available

Quote

3250-10~700.11~0.7--Rc 1/8None--Built-in magnet
1 Piece(s)Available

Quote

---0.18~0.7--M5 × 0.8None--Without magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function With rod detent function Environment, Applications Standard End Locking No
Valves No Cushion Rubber cushion

Additional Products in this Category

Tech Support