(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder With Built-in Speed Controller: Double Acting, Single Rod / CJ2Z Series

Air Cylinder With Built-in Speed Controller: Double Acting, Single Rod / CJ2Z Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator light.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· Space-saving type with built-in speed controller

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDJ2ZB10-45Z-M9BL-B
CJ2ZB10-15Z
CJ2ZD16-45Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Lock unit magnet
1 Piece(s)Available

Quote

M9B32 pcs.Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

Quote

None---Basic typeWithout magnet
1 Piece(s)Available

Quote

None---U-Shaped Clevis TypeWithout magnet
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Lock unit magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Cushion Rubber cushion Head Cover Port Position 90° to axis
Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket Custom-made Specifications None

Additional Products in this Category

Tech Support