(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CJ2K Series (Part Numbers)

Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CJ2K Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· A cylinder with a hexagonal rod that prevents rotation

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDJ2KF16-15Z-B

Part Number
CDJ2KF16-15Z-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Lock unit magnet
1 Piece(s)Available

8 Days

Single Rods1615-10~700.06~0.7NoneN/AN/ABand mounting90° to axisRod-end flange typeBuilt-in magnet

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function With rod detent function
Environment, Applications Standard End Locking No Valves No
Cushion Rubber cushion Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket
Custom-made Specifications None

Please check the type/dimensions/specifications of the part CDJ2KF16-15Z-B in the Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CJ2K Series series.

Products like this...

Part Number
CDJ2KB10-110Z-B
CDJ2KB10-125Z-B
CDJ2KB10-150Z-A93-B
CDJ2KF16-30Z-A
CDJ2KF16-45Z-A93L3-B
CDJ2KF16-45Z-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Lock unit magnet
1 Piece(s)Available

8 Days

Single Rods10110-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods10125-10~700.06~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----A930.52 pcs.Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1630-10~700.06~0.7None--Rail mounting90° to axisRod-end flange typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1645-0.06~0.7A9333 pcs.Band mounting90° to axisRod-end flange typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1645-10~700.06~0.7NoneN/AN/ABand mounting90° to axisRod-end flange typeBuilt-in magnet

Additional Products in this Category

Tech Support