(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series (Part Numbers)

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CDJ2B16-15SZ-B

Part Number
CDJ2B16-15SZ-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Lock unit magnet
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1615-10~700.15~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function Standard Environment, Applications Standard
End Locking No Valves No Cushion Rubber cushion
Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket Custom-made Specifications None

Please check the type/dimensions/specifications of the part CDJ2B16-15SZ-B in the Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series series.

Products like this...

Part Number
CDJ2B10-15SZ-B
CDJ2B10-15TZ-B
CDJ2B10-18TZ-B
CDJ2B16-15TZ-B
CDJ2B16-20SRZ-B
CDJ2B16-20TZ-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Lock unit magnet
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1015-10~700.15~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1015-10~700.15~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)-18--None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1620-10~700.15~0.7None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)----None--Band mounting90° to axisBasic typeBuilt-in magnet

Additional Products in this Category

Tech Support