(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Countersunk Head Screws SVFCS

Hex Socket Countersunk Head Screws SVFCS
  • Volume Discount

• The ventilation hole easily releases gas trapped in the screw holes of equipment and machines while supporting vacuum drawing in vacuum devices. • The flat head that is flush after tightening.

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

PDF

Part Number

Configured Part Number is shown.

SVFCS-M5X20-VA

 
Part Number
SVFCS-M5X20-VA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Length L (mm) 20 Pitch(mm) 0.8
Detailed Shape Disc Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread ridge Type Metric coarse Sales Unit Low Quantity (can be purchased from one)
Application For Vacuum Systems / Use for Clean circumstance Screw Type Complete thread

Please check the type/dimensions/specifications of the part SVFCS-M5X20-VA in the Hex Socket Countersunk Head Screws SVFCS series.

Additional Products in this Category

Tech Support