(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Small Disc Head Phillips Drive Screw - SNF-SD/SNFS-SD【20 Pieces Per Package】

Small Disc Head Phillips Drive Screw - SNF-SD/SNFS-SD
  • Volume Discount

• Cross recessed flat head machine screws with small head diameters. Enables use of a smaller countersink hole diameter than standard flat head machine screws.
• The head height is also lower than that of standard flat head screws, making these screws suitable for connecting thin plates.

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

PDF

Part Number

Configured Part Number is shown.

SNFS-M5X12-SD

 
Part Number
SNFS-M5X12-SD
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Standard Sales Unit Box/package
Application Standard Screw Type Complete thread

Please check the type/dimensions/specifications of the part SNFS-M5X12-SD in the Small Disc Head Phillips Drive Screw - SNF-SD/SNFS-SD series.

Additional Products in this Category

Tech Support