(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air slide table made by SMC
[Features]
· Improved allowable kinetic energy.
· A table shaped in consideration of functionality and maintenance.
· Mounting is the same as the conventional product, the MXQ series.
· A wide range of stroke adjusters (option).
· "Overall length shortened type" table available.
· Overall height is reduced by 10% compared to the conventional product.
· 22% weight reduction.
· Piping / auto switch mounting grooves provided on both sides.
Part Number
Configured Part Number is shown.
Part Number |
---|
MXQ12A-10ZA |
MXQ12A-30ZA |
MXQ12A-100ZA |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum | Max. Load Mass (Horizontal Mounting)(kg) | 1~4.9 |
---|---|---|---|---|---|
Environment | General Purpose | Guide | Linear guide type | Port Screw Type | M screw |
Adjuster Option | Metal stopper with damper on both ends | Function Option | None | Specifications | Magnet built-in |
Auto Switches | None | Lead Wire Connector | None | Custom-made Specifications | 0.15 to 0.7 |
Custom-made | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy