(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Lever - Externally threaded, GN300 series (inches).

Adjustable Lever - Externally threaded, GN300 series (inches).
  • Volume Discount

GN 300 Zinc Die-Cast Adjustable Lever With STEEL Components with IMPERIAL THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.

PDF

GN300 Adjustable Lever, Inch Threaded:Related Image

Dimensions in inches (millimeters)

JW Winco
Part Number
l1
d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4
Stroke
Handle Color
1T12A19K 1.18
(30)
10 x 32   0.47
(12)
                    0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Black
3T16A19K 1/4 x 20     0.63
(16)
                  0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Black
3T20A19K 1/4 x 20       0.79
(20)
                0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Black
3T25A19K 1/4 x 20         0.98
(25)
              0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Black
3T32A19K 1/4 x 20           1.26
(32)
            0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Black
3T40A19K 1/4 x 20               1.57
(40)
        0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Black
3T45A19K 1/4 x 20                 1.77
(45)
      0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
1T10A01K 1.77
(45)
10 x 32 0.39
(10)
                      0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
1T12A01K 10 x 32   0.47
(12)
                    0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
1T16A01K 10 x 32     0.63
(16)
                  0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
1T20A01K 10 x 32       0.79
(20)
                0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
1T25A01K 10 x 32         0.98
(25)
              0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
1T25A01O 10 x 32         0.98
(25)
              0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Orange
1T32A01K 10 x 32           1.26
(32)
            0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
2T12A01K 10 x 24   0.47
(12)
                    0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
2T20A01K 10 x 24       0.79
(20)
                0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
2T32A01K 10 x 24           1.26
(32)
            0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
3T10A01K 1/4 x 20 0.39
(10)
                      0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
3T12A01K 1/4 x 20   0.47
(12)
                    0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
3T16A01K 1/4 x 20     0.63
(16)
                  0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
3T20A01K 1/4 x 20       0.79
(20)
                0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
3T20A01O 1/4 x 20       0.79
(20)
                0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Orange
3T25A01K 1/4 x 20         0.98
(25)
              0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
3T32A01K 1/4 x 20           1.26
(32)
            0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
3T32A01O 1/4 x 20           1.26
(32)
            0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Orange
3T40A01K 1/4 x 20               1.57
(40)
        0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
3T45A01K 1/4 x 20                 1.77
(45)
      0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.34
(34)
0.14
(3.5)
Black
3T16A02K 2.48
(63)
1/4 x 20     0.63
(16)
                  0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
3T20A02O 1/4 x 20       0.79
(20)
                0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
3T25A02K 1/4 x 20         0.98
(25)
              0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
3T25A02O 1/4 x 20         0.98
(25)
              0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
5T12A02K 5/16 x 18   0.47
(12)
                    0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
5T16A02K 5/16 x 18     0.63
(16)
                  0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
5T16A02O 5/16 x 18     0.63
(16)
                  0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
5T20A02K 5/16 x 18       0.79
(20)
                0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
5T20A02O 5/16 x 18       0.79
(20)
                0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
5T25A02K 5/16 x 18         0.98
(25)
              0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
5T25A02O 5/16 x 18         0.98
(25)
              0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
5T32A02K 5/16 x 18           1.26
(32)
            0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
5T32A02O 5/16 x 18           1.26
(32)
            0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
5T40A02K 5/16 x 18               1.57
(40)
        0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
5T40A02O 5/16 x 18               1.57
(40)
        0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
5T45A02K 5/16 x 18                 1.77
(45)
      0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
5T45A02O 5/16 x 18                 1.77
(45)
      0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
5T50A02K 5/16 x 18                   1.97
(50)
    0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
5T50A02O 5/16 x 18                   1.97
(50)
    0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
5T63A02K 5/16 x 18                       2.48
(63)
0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
5T63A02O 5/16 x 18                       2.48
(63)
0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
6T16A02K 3/8 x 16     0.63
(16)
                  0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
6T20A02K 3/8 x 16       0.79
(20)
                0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
6T25A02K 3/8 x 16         0.98
(25)
              0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
6T25A02O 3/8 x 16         0.98
(25)
              0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
6T32A02K 3/8 x 16           1.26
(32)
            0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
6T32A02O 3/8 x 16           1.26
(32)
            0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
6T40A02K 3/8 x 16               1.57
(40)
        0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
6T40A02O 3/8 x 16               1.57
(40)
        0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
6T45A02K 3/8 x 16                 1.77
(45)
      0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
6T45A02O 3/8 x 16                 1.77
(45)
      0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Orange
6T50A02K 3/8 x 16                   1.97
(50)
    0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
6T63A02K 3/8 x 16                       2.48
(63)
0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
Black
6T16A03K 3.07
(78)
3/8 x 16     0.63
(16)
                  0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
6T16A03O 3/8 x 16     0.63
(16)
                  0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Orange
6T20A03K 3/8 x 16       0.79
(20)
                0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
6T20A03O 3/8 x 16       0.79
(20)
                0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Orange
6T25A03K 3/8 x 16         0.98
(25)
              0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
6T25A03O 3/8 x 16         0.98
(25)
              0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Orange
6T32A03K 3/8 x 16           1.26
(32)
            0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
6T32A03O 3/8 x 16           1.26
(32)
            0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Orange
6T40A03K 3/8 x 16               1.57
(40)
        0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
6T40A03O 3/8 x 16               1.57
(40)
        0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Orange
6T50A03K 3/8 x 16                   1.97
(50)
    0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
6T50A03O 3/8 x 16                   1.97
(50)
    0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Orange
6T63A03K 3/8 x 16                       2.48
(63)
0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
6T63A03O 3/8 x 16                       2.48
(63)
0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Orange
8T25A03K 1/2 x 13         0.98
(25)
              0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
8T32A03K 1/2 x 13           1.26
(32)
            0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
8T32A03O 1/2 x 13           1.26
(32)
            0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Orange
8T40A03K 1/2 x 13               1.57
(40)
        0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
8T45A03K 1/2 x 13                 1.77
(45)
      0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
8T50A03K 1/2 x 13                   1.97
(50)
    0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Black
8T50A03O 1/2 x 13                   1.97
(50)
    0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
Orange
6T20A04K 3.62
(92)
3/8 x 16       0.79
(20)
                0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
6T32A04K 3/8 x 16           1.26
(32)
            0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
6T40A04K 3/8 x 16               1.57
(40)
        0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
6T45A04K 3/8 x 16                 1.77
(45)
      0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
6T50A04K 3/8 x 16                   1.97
(50)
    0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
6T63A04K 3/8 x 16                       2.48
(63)
0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
8T20A04K 1/2 x 13       0.79
(20)
                0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
8T25A04K 1/2 x 13         0.98
(25)
              0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
8T32A04K 1/2 x 13           1.26
(32)
            0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
8T35A04K 1/2 x 13             1.38
(35)
          0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
8T35A04O 1/2 x 13             1.38
(35)
          0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Orange
8T40A04K 1/2 x 13               1.57
(40)
        0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
8T40A04O 1/2 x 13               1.57
(40)
        0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Orange
8T45A04K 1/2 x 13                 1.77
(45)
      0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
8T45A04O 1/2 x 13                 1.77
(45)
      0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Orange
8T50A04K 1/2 x 13                   1.97
(50)
    0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
8T63A04K 1/2 x 13                       2.48
(63)
0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Black
8T63A04O 1/2 x 13                       2.48
(63)
0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
Orange
8T32A05K 4.25
(108)
1/2 x 13           1.26
(32)
            0.91
(23)
1.18
(30)
1.99
(50.5)
0.47
(12)
2.95
(75)
0.2
(5)
Black
8T55A05K 1/2 x 13                     2.17
(55)
  0.91
(23)
1.18
(30)
1.99
(50.5)
0.47
(12)
2.95
(75)
0.2
(5)
Black
8T63A05K 1/2 x 13                       2.48
(63)
0.91
(23)
1.18
(30)
1.99
(50.5)
0.47
(12)
2.95
(75)
0.2
(5)
Black
10T40A05K 5/8 x 11               1.57
(40)
        0.91
(23)
1.18
(30)
1.99
(50.5)
0.47
(12)
2.95
(75)
0.2
(5)
Black
10T50A05K 5/8 x 11                   1.97
(50)
    0.91
(23)
1.18
(30)
1.99
(50.5)
0.47
(12)
2.95
(75)
0.2
(5)
Black
Part Number
1T10A01K
1T12A01K
1T12A19K
1T16A01K
1T20A01K
1T25A01K
1T25A01O
1T32A01K
2T12A01K
2T20A01K
2T32A01K
3T10A01K
3T12A01K
3T16A01K
3T16A02K
3T16A19K
3T20A01K
3T20A01O
3T20A02O
3T20A19K
3T25A01K
3T25A02K
3T25A02O
3T25A19K
3T32A01K
3T32A01O
3T32A19K
3T40A01K
3T40A19K
3T45A01K
3T45A19K
5T12A02K
5T16A02K
5T16A02O
5T20A02K
5T20A02O
5T25A02K
5T25A02O
5T32A02K
5T32A02O
5T40A02K
5T40A02O
5T45A02K
5T45A02O
5T50A02K
5T50A02O
5T63A02K
5T63A02O
6T16A02K
6T16A03K
6T16A03O
6T20A02K
6T20A03K
6T20A03O
6T20A04K
6T25A02K
6T25A02O
6T25A03K
6T25A03O
6T32A02K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Mounting Section, Length l2
(mm)
Main Body Color
1 Piece(s)Available

6 Days

10450.1875" (10-32)10B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)12B (Black)
1 Piece(s)Available

6 Days

10300.1875" (10-32)12B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)16B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)20B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)25B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)25M (Orange)
1 Piece(s)Available

6 Days

10450.1875" (10-32)32B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)12B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)20B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)32B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)10B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)12B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)20B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)20M (Orange)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)20M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)20B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)25B (Black)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)25B (Black)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)25M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)25B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)32B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)32M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)32B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)40B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)40B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)45B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)45B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)12B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)16B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)16M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)20B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)20M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)25B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)25M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)32B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)32M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)40B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)40M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)45B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)45M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)50B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)50B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)63B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)63M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)16B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)16B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)16M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)20B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)20B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)20M (Orange)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)20B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)25B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)25M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)25B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)25M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)32B (Black)

Loading...

 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape Mounting Section Type Threads Main Body Material Zinc Alloy
Main Body, Surface Treatment Powder Coating Mounting Section, Material Steel Mounting Section, Surface Treatment Black Oxide Coating
Lever Angle(Deg) 20

Additional Products in this Category

Tech Support