(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Lever - Externally threaded, WN300.1 nylon series, (inches).

Clamp Lever - Externally threaded, WN300.1 nylon series, (inches).
  • Volume Discount

WN 300.1 NYLON Plastic Adjustable Lever With STAINLESS STEEL Components with IMPERIAL THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.

PDF

WN300.1 Adjustable Lever, Inch Threaded:Related Image

Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
1T20S38K 1.18
(30)
10 x 32     0.79
(20)
        0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T25S38K 10 x 32       0.98
(25)
      0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T12S38K 1/4 x 20 0.47
(12)
            0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T16S38K 1/4 x 20   0.63
(16)
          0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T20S38K 1/4 x 20     0.79
(20)
        0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T25S38K 1/4 x 20       0.98
(25)
      0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T32S38K 1/4 x 20         1.26
(32)
    0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T40S38K 1/4 x 20           1.57
(40)
  0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T45S38K 1/4 x 20             1.77
(45)
0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
1T12S33K 1.77
(45)
10 x 32 0.47
(12)
            0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T12S33O 10 x 32 0.47
(12)
            0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
1T16S33K 10 x 32   0.63
(16)
          0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T16S33O 10 x 32   0.63
(16)
          0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
1T20S33K 10 x 32     0.79
(20)
        0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T20S33O 10 x 32     0.79
(20)
        0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
1T32S33K 10 x 32         1.26
(32)
    0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T32S33O 10 x 32         1.26
(32)
    0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
2T16S33K 10 x 24   0.63
(16)
          0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
2T32S33K 10 x 24         1.26
(32)
    0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T12S33K 1/4 x 20 0.47
(12)
            0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T16S33K 1/4 x 20   0.63
(16)
          0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T16S33O 1/4 x 20   0.63
(16)
          0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Orange
3T20S33K 1/4 x 20     0.79
(20)
        0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T20S33O 1/4 x 20     0.79
(20)
        0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Orange
3T25S33K 1/4 x 20       0.98
(25)
      0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T25S33O 1/4 x 20       0.98
(25)
      0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Orange
3T32S33K 1/4 x 20         1.26
(32)
    0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T32S33O 1/4 x 20         1.26
(32)
    0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Orange
3T40S33K 1/4 x 20           1.57
(40)
  0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T40S33O 1/4 x 20           1.57
(40)
  0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Orange
3T45S33K 1/4 x 20             1.77
(45)
0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
5T16S34K 2.48
(63)
5/16 x 18 0.63
(16)
              0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T16S34O 5/16 x 18 0.63
(16)
              0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T20S34K 5/16 x 18   0.79
(20)
            0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T20S34O 5/16 x 18   0.79
(20)
            0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T25S34K 5/16 x 18     0.98
(25)
          0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T25S34O 5/16 x 18     0.98
(25)
          0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T32S34K 5/16 x 18       1.26
(32)
        0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T32S34O 5/16 x 18       1.26
(32)
        0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T40S34K 5/16 x 18         1.57
(40)
      0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T40S34O 5/16 x 18         1.57
(40)
      0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T45S34K 5/16 x 18           1.77
(45)
    0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T50S34K 5/16 x 18             1.97
(50)
  0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T63S34K 5/16 x 18               2.48
(63)
0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T63S34O 5/16 x 18               2.48
(63)
0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T20S34K 3/8 x 16   0.79
(20)
            0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T20S34O 3/8 x 16   0.79
(20)
            0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T25S34K 3/8 x 16     0.98
(25)
          0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T32S34K 3/8 x 16       1.26
(32)
        0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T32S34O 3/8 x 16       1.26
(32)
        0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T40S34K 3/8 x 16         1.57
(40)
      0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T40S34O 3/8 x 16         1.57
(40)
      0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T50S34K 3/8 x 16             1.97
(50)
  0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
6T20S35K 3.07
(78)
3/8 x 16 0.79
(20)
            0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T25S35K 3/8 x 16   0.98
(25)
          0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T25S35O 3/8 x 16   0.98
(25)
          0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T32S35K 3/8 x 16     1.26
(32)
        0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T32S35O 3/8 x 16     1.26
(32)
        0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T40S35K 3/8 x 16       1.57
(40)
      0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T40S35O 3/8 x 16       1.57
(40)
      0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T45S35K 3/8 x 16         1.77
(45)
    0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T45S35O 3/8 x 16         1.77
(45)
    0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T50S35K 3/8 x 16           1.97
(50)
  0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T50S35O 3/8 x 16           1.97
(50)
  0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T63S35K 3/8 x 16             2.48
(63)
0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T63S35O 3/8 x 16             2.48
(63)
0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
8T20S35O 1/2 x 13 0.79
(20)
            0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
8T25S35K 1/2 x 13   0.98
(25)
          0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
8T32S35K 1/2 x 13     1.26
(32)
        0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
8T32S36O 1/2 x 13     1.26
(32)
        0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
8T40S35K 1/2 x 13       1.57
(40)
      0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
8T40S35O 1/2 x 13       1.57
(40)
      0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
8T50S35K 1/2 x 13           1.97
(50)
  0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
8T25S36K 3.62
(92)
1/2 x 13 0.98
(25)
          0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T32S36K 1/2 x 13   1.26
(32)
        0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T40S36K 1/2 x 13     1.57
(40)
      0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T40S36O 1/2 x 13     1.57
(40)
      0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Orange
8T45S36K 1/2 x 13       1.77
(45)
    0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T50S36K 1/2 x 13         1.97
(50)
  0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T50S36O 1/2 x 13         1.97
(50)
  0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Orange
8T63S36K 1/2 x 13           2.48
(63)
0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T63S36O 1/2 x 13           2.48
(63)
0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Orange
Part Number
1T12S33K
1T12S33O
1T16S33K
1T16S33O
1T20S33K
1T20S33O
1T20S38K
1T25S38K
1T32S33K
1T32S33O
2T16S33K
2T32S33K
3T12S33K
3T12S38K
3T16S33K
3T16S33O
3T16S38K
3T20S33K
3T20S33O
3T20S38K
3T25S33K
3T25S33O
3T25S38K
3T32S33K
3T32S33O
3T32S38K
3T40S33K
3T40S33O
3T40S38K
3T45S33K
3T45S38K
5T16S34K
5T16S34O
5T20S34K
5T20S34O
5T25S34K
5T25S34O
5T32S34K
5T32S34O
5T40S34K
5T40S34O
5T45S34K
5T50S34K
5T63S34K
5T63S34O
6T20S34K
6T20S34O
6T20S35K
6T25S34K
6T25S35K
6T25S35O
6T32S34K
6T32S34O
6T32S35K
6T32S35O
6T40S34K
6T40S34O
6T40S35K
6T40S35O
6T45S35K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Mounting Section, Length l2
(mm)
Main Body Color
1 Piece(s)Available

6 Days

10450.1875" (10-32)12B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)12M (Orange)
1 Piece(s)Available

6 Days

10450.1875" (10-32)16B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)16M (Orange)
1 Piece(s)Available

6 Days

10450.1875" (10-32)20B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)20M (Orange)
1 Piece(s)Available

6 Days

10300.1875" (10-32)20B (Black)
1 Piece(s)Available

6 Days

10300.1875" (10-32)25B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)32B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)32M (Orange)
1 Piece(s)Available

6 Days

10450.1875" (10-24)16B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)32B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)12B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)12B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)16M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)20B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)20M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)20B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)25B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)25M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)25B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)32B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)32M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)32B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)40B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)40M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)40B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)45B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)45B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)16B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)16M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)20B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)20M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)25B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)25M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)32B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)32M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)40B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)40M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)45B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)50B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)63B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)63M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)20B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)20M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)20B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)25B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)25B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)25M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)32B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)32M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)32B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)32M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)40B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)40M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)40B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)40M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)45B (Black)

Loading...

 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape Mounting Section Type Threads Main Body Material Nylon
Main Body, Surface Treatment Not Provided Mounting Section, Material Stainless Steel Mounting Section, Surface Treatment Not Provided
Lever Angle(Deg) 20

Additional Products in this Category

Tech Support