(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Exhaust Cleaner for Cleanroom, AMP Series (Part Numbers)

Exhaust Cleaner for Cleanroom, AMP Series
  • Volume Discount

Exhaust Cleaner For Cleanroom AMP Series with reassuring two-stage element construction.
[Features]
· Exhaust cleaner that can be used inside a cleanroom.
· Exhaust air cleanliness: Equivalent to ISO Class 5 (Class 100 Fed.Std.209D).
· Particles of 0.3 μm or larger are kept to 3.5 particles/L or less.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AMP220-02B
AMP220-02B-T
AMP220-03-RT
AMP220-N02B-T
AMP220-N03B-RT
AMP320-03B-T
AMP420-04B-T
AMP420-06B-T
AMP420-F06
AMP420-N04B-T
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Plumbing Thread Nominal Flow Direction Size of Body Accessory Clogging Checker
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] Left to Bottom2BracketNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] Left to Bottom2BracketYes
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[Direction to Left] Right→Lower2NoneYes
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] Left to Bottom2BracketYes
1 Piece(s)Available

Quote

[NPT] NPT3/8[Direction to Left] Right→Lower2BracketYes
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] Left to Bottom3BracketYes
1 Piece(s)Available

Quote

[Rc (R)] Rc1/2[(Right)] Left to Bottom4BracketYes
1 Piece(s)Available

Quote

[Rc (R)] Rc3/4[(Right)] Left to Bottom4BracketYes
1 Piece(s)Available

Quote

[G] G3/4[(Right)] Left to Bottom4NoneNone
1 Piece(s)Available

Quote

[NPT] NPT1/2[(Right)] Left to Bottom4BracketYes
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Plumbing Thread Nominal Flow Direction Size of Body Accessory Clogging Checker

Loading...

  1. 1

Basic Information

Type Exhaust Cleaner Compressed Air Quality General Dry Air Filtration Level 0.01μm
Operating Environment Clean Room Specifications (Prevent dust) Bowl Guard No Exhaust Filter, Silencing Effect More than 40dB

Additional Products in this Category

Tech Support