(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series
  • Volume Discount

A standard type double acting single rod air cylinder.
[Features]
· ISO standard (6432) compliant (C85).
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

Part Number
CD85N16-25C-A
CD85N16-40C-A
CD85N16-50C-A
CD85N16-80C-A
CD85N16-100C-A
CD85N16-160C-A
CD85N20-10C-A
CD85N20-80C-A
CD85N20-200C-A
CD85N25-15C-A
CD85N25-30C-A
CD85N25-40C-A
CD85N25-50C-A
CD85N25-80C-A
CD85N25-100C-A
CD85N25-300C-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Head cover type
(℃)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

Quote

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

Quote

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods16$1680$80Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

Quote

Single Rods16$16100$100Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods16$16160Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods20$2010$10Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods25$2580$80Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods25$25100$100Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods--Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Environment, Applications Standard Support bracket None Rod Tip Metal Fitting None

Additional Products in this Category

Tech Support