(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A standard type valve mounted double action, single rod cylinder.
[Features]
· An air cylinder with a valve mounted on the round cylinder.
· Cylinder with valve that makes it easy to adjust speed.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | Presence | Cushion | Rubber cushion | Operating Pressure(MPa) | 0.15 to 0.7 |
Port thread type | Rc | Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy