(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Cylinder With Lock, Double Acting, Single Rod CNG Series

Cylinder With Lock, Double Acting, Single Rod CNG Series
  • Volume Discount

A cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Uses the wedge effect to magnify the force applied to the taper ring and steel balls.
· Uses a brake shoe with superior wear resistance.
· The brake shoe length has been significantly increased (double that of the conventional model), providing outstanding durability and stable holding force.
· Structured so as not to be impacted by the quality of the lock-release air.
· The holding force is the same regardless of which direction the cylinder is locked.
· Manual override for unlocking.
· Format: non-lube type.
· Locking action: spring lock.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDNGBA20-200-D
CDNGBA40-800-D
CDNGBN20-250-D-M9BL
CDNGBN25-30-D
CDNGBN25-200-D
CDNGBN32-100-D
CDNGLA32-150-D
CDNGLA40-800-D-M9BWL
CNGBN40-125-D
CNGBN40-135-D
CNGDA32TN-200-D
CNGLA32-450-D-XC4
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Custom-made Specifications
1 Piece(s)Available

Quote

--Air cushionBuilt-in magnetRcWithout switch--Basic typeNone
1 Piece(s)Available

Quote

-800Air cushionBuilt-in magnetRcWithout switch--Basic typeNone
1 Piece(s)Available

Quote

--Rubber cushionBuilt-in magnetRcM9B32Basic typeNone
1 Piece(s)Available

Quote

--Rubber cushionBuilt-in magnetRcWithout switch--Basic typeNone
1 Piece(s)Available

Quote

--Rubber cushionBuilt-in magnetRcWithout switch--Basic typeNone
1 Piece(s)Available

Quote

--Rubber cushionBuilt-in magnetRcWithout switch--Basic typeNone
1 Piece(s)Available

Quote

--Air cushionBuilt-in magnetRcWithout switch--Axial foot typeNone
1 Piece(s)Available

Quote

-800Air cushionBuilt-in magnetRcM9BW32Axial foot typeNone
1 Piece(s)Available

Quote

40$40125$125Rubber cushionWithout magnetRc---Basic typeNone
1 Piece(s)Available

Quote

40$40135Rubber cushionWithout magnetRc---Basic typeNone
1 Piece(s)Available

Quote

--Air cushionWithout magnetNPT---Clevis shapeNone
1 Piece(s)Available

Quote

32$32450Air cushionWithout magnetRc---Axial foot typeWith powerful scraper

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking No
Valves Presence Operating Pressure(MPa) 0.08 to 1.0 Bellows None
Locking Direction Bidirectional

Additional Products in this Category

Tech Support