| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 5 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 5 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 5 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 5 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 10 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 10 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 10 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 10 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | M9PV | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 10 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 10 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | M9BV | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 15 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 15 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 15 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Plate Cylinder | 12 | 15 | -10~70 | 0.07~1 | - | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | - | - | - | - | Without bracket | None | Yes | None | Standard product (No options) |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 15 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | A93 | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 20 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 20 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 20 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 20 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 20 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | M9B | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 25 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 25 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 25 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | M9B | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 25 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 30 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 30 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 30 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 12 | 30 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | M9B | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 12 | 30 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 5 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 5 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 5 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 10 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 10 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 10 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 10 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 10 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | M9BV | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 15 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 15 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 15 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 15 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 15 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | M9B | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 15 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | M9BW | 0.5 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 20 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 20 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 20 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 20 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 20 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | M9P | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 25 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 25 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 25 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 25 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 30 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper / Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 30 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | With rubber bumper | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 30 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 30 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | M9B | 0.5 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 30 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | M9B | 3 | 2 | Standard | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 30 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | Rod-end male thread | Without auto switch | N/A | N/A | N/A | - | Rod End Length, 10mm Increase | - | - | - |
| 1 Piece(s) | Available |
3 Days
| Single Rods | [Block Shape] Block shape | 16 | 30 | -10~70 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | Without auto switch | N/A | N/A | N/A | - | None | - | - | - |
| 1 Piece(s) | Available |
8 Days
| Single Rods | [Block Shape] Block shape | 16 | 30 | -10~60 | 0.07~1 | None | Built-in magnet | Both ends tapped | Metric | - | A93 | 0.5 | 2 | Standard | - | None | - | - | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy