(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact.
[Features]
· Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces.
· Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions (ø12 to ø25: 2 surfaces).
· Improved design flexibility.
· The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces.
· Supports up to ø200.
· No projection of auto switches.
· With auto switch.
Part Number
Configured Part Number is shown.
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Block shape | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature(℃) | -10::60 | Operating Pressure(MPa) | 0.05::1 |
Cushion | None | Custom-made Specifications | None | Type | Pneumatic type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy