(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air cylinder that reduces stick-slip in a low speed range.
[Features]
· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)
· Low sliding possible even in bi-directional operation.
· Lightweight, improved functions. (New structure equivalent to the standard models)
· Interchangeable with the standard models.
· Minimum operating pressure: 0.02 MPa, Bore size 20 mm, 25 mm, 32 mm, 40 mm.
· Minimum operating pressure: 0.01 MPa, Bore size 50 mm, 63 mm, 80 mm, 100 mm.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | End Locking | No |
Cushion | Rubber cushion | Rod Tip Shape | Male rod end | Type | Non-lube |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy