(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series
  • Volume Discount

Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDG1BA100-135Z

Part Number
CDG1BA100-135Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Specification of cylinder Connector type
1 Piece(s)Available

8 Days

Single Rods100135StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part CDG1BA100-135Z in the Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series series.

Products like this...

Part Number
CDG1BA100-100Z-XC6
CDG1BA100-125Z
CDG1BA100-134Z-XC6
CDG1BA100-1400Z
CDG1BA100-150Z
CDG1BA100-200Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Specification of cylinder Connector type
1 Piece(s)Available

8 Days

Single Rods--StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootMaterial: stainless steel--
1 Piece(s)Available

8 Days

Single Rods100125StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-134StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootMaterial: stainless steel--
1 Piece(s)Available

8 Days

Single Rods-1,400StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods--StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods100200StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--

Additional Products in this Category

Tech Support