(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Cylinder, Double Acting, Single Rod CJP2 Series (Part Numbers)

Pin Cylinder, Double Acting, Single Rod CJP2 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

An air cylinder that can be connected to ø2 (2‑mm diameter) one-touch fittings.
[Features]
· Can be connected to a speed controller.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

CDJP2B6-10D-M9BLS

Part Number
CDJP2B6-10D-M9BLS
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

Quote

6$610$10Standard-10~60$-10~60~0.12 to 0.7Built-in magnetM9B31Basic typeWith threadNone

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Others
Additional Function Standard Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDJP2B6-10D-M9BLS in the Pin Cylinder, Double Acting, Single Rod CJP2 Series series.

Products like this...

Part Number
CDJP2B10-10D-B
CDJP2B10-10D-M9BL
CDJP2B10-10D-M9BSAPC
CDJP2B6-10D-M9BWL
CDJP2B6-15D
CDJP2B6-15D-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

Quote

--Standard-0.06 to 0.7Built-in magnetWithout switch--Basic typeWithout threadNone
1 Piece(s)Available

Quote

10$1010$10Standard-10~60$-10~60~0.06 to 0.7Built-in magnetM9B32Basic typeWith threadNone
1 Piece(s)Available

Quote

--Standard-0.06 to 0.7Built-in magnetM9B0.5 (M8 3-pin plug connector)2Basic typeWith threadNone
1 Piece(s)Available

Quote

--Standard-0.12 to 0.7Built-in magnetM9BW32Basic typeWith threadNone
1 Piece(s)Available

3 Days

6$615$15Standard-10~60$-10~60~0.12 to 0.7Built-in magnetWithout switch--Basic typeWith threadNone
1 Piece(s)Available

Quote

--Standard-0.12 to 0.7Built-in magnetWithout switch--Basic typeWithout threadNone

Additional Products in this Category

Tech Support