(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A double acting, compact type air cylinder.
[Features]
· A compact version of the 6‑mm-bore CJ2 double acting cylinder.
· Model: CJ1B4.
· Bore size: 4 mm.
· Standard stroke: 5 mm, 10 mm, 15 mm, 20 mm.
Part Number
Configured Part Number is shown.
Part Number |
---|
CJ1B4-10U4 |
CJ1B4-15U4 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (φ) | Stroke (mm) | Operating Temperature (℃) |
---|---|---|---|---|---|---|
1 Piece(s) | Available | Quote | 4 | 10 | -10~70 | |
1 Piece(s) | Available | Quote | - | - | - |
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | None |
Operating Pressure(MPa) | 0.2 to 0.7 | Specifications | Compatible tubing: polyurethane / soft nylon | Type of Mount Support | Basic type |
Custom-made Specifications | None | Material of Gasket | NBR |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy