(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Double Acting, Double Rod MBW Series

Air Cylinder, Standard Type, Double Acting, Double Rod MBW Series
  • Volume Discount

A standard type double action, double rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduction of up to 10% thanks to the changed cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
MDBWB32-80Z
MDBWB32-200Z
MDBWB40TN-100Z
MDBWB63-90Z
MDBWF50-175Z-M9BL
MDBWF100-50Z
MDBWF100-50Z-M9BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support
1 Piece(s)Available

8 Days

--RcWithout switch--Basic type
1 Piece(s)Available

8 Days

--RcWithout switch--Basic type
1 Piece(s)Available

8 Days

40100NPTWithout switch--Basic type
1 Piece(s)Available

8 Days

6390RcWithout switch--Basic type
1 Piece(s)Available

8 Days

50175RcM9B32Flange type
1 Piece(s)Available

8 Days

--RcWithout switch--Flange type
1 Piece(s)Available

8 Days

--RcM9B32Flange type

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Cushion Air cushion
Operating Pressure(MPa) 0.05 to 1.0 Specifications Built-in magnet Bellows None
Custom-made Specifications None

Additional Products in this Category

Tech Support