(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series
  • Volume Discount

A standard type double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduced by a maximum of 10% by changing the cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

MDBB50-100Z

Part Number
MDBB50-100Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
End Locking Valves Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Stroke adjustment symbol
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting50100--Built-in magnetRcWithout switch---Without bracketWithout bracketBasic typeNoneNone-----

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function Standard Environment, Applications Standard
Cushion Air cushion Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part MDBB50-100Z in the Air Cylinder, Standard Type, Double Acting, Single Rod MB Series series.

Products like this...

Part Number
MBB100-175Z
MBB100-200Z
MBB100-220Z
MDBB50-120Z
MDBB50-125Z
MDBB50-130Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
End Locking Valves Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Stroke adjustment symbol
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting100175--Without magnetRc----Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting----Without magnetRc----Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting100220--Without magnetRc----Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting-120--Built-in magnetRcWithout switch---Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

3 Days

Single Rods[Double Acting] Double Acting50125--Built-in magnetRcWithout switch---Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting-130--Built-in magnetRcWithout switch---Without bracketWithout bracketBasic typeNoneNone-----

Additional Products in this Category

Tech Support