(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Stopper Cylinder RS2H Series

Heavy Duty Stopper Cylinder RS2H Series
  • Volume Discount

Easily replaced air cylinder shock absorbers.
[Features]
· Can be replaced simply by loosening the set screw.
· The adjustable shock absorber allows for a gentle stop.
· Resistance value can be adjusted by rotating the adjustment dial.
· Improved handling and visibility of the lock mechanism. (Option)
· Piping is available from 2 directions, allowing for interchangeable mounting with previous series (RS1H).
· Compact auto switch (D-M9□) and strong magnetic field resistant auto switch (D-P3DW) can be mounted on 3 sides.
· 2 roller materials are available to suit the application. (Resin, carbon steel)
· The roller lever direction can be changed in 90° steps.

PDF

Part Number

Configured Part Number is shown.

Part Number
RS2H50-30BL
RS2H50-30DL-DC
RS2H63-30BM-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Body Options Roller material
1 Piece(s)Available

3 Days

[Double Acting] With Return Spring5030Without optionResin
1 Piece(s)Available

3 Days

[Double Acting] Double Acting--With lock mechanism, with cancel capResin
1 Piece(s)Available

3 Days

[Double Acting] With Return Spring6330With lock mechanismCarbon steel

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function Standard
Environment, Applications Standard Cushion Rubber cushion Operating Pressure(MPa) 1.0
Port thread type Rc Auto Switches Without (built-in magnet) Head Cover Port Position Positional relationship of lever and port: standard
Rod Tip Shape Lever with built-in shock absorber Tube Material Aluminum alloy / hard anodized aluminum Direction of Piping Flange side
Specification of cylinder Heavy duty stopper cylinder Mount Type Flange

Additional Products in this Category

Tech Support