(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stroke Reading Cylinder CE1 Series (Part Numbers)

Stroke Reading Cylinder CE1 Series
  • Volume Discount

An air cylinder manufactured by SMC
[Features]
· With length measurement function
· Measurement is possible for the full cylinder range
· The home position can be anywhere within the cylinder stroke.
· Resolution: 0.1 mm (accuracy ±0.2 mm)
· Power supply voltage: 12 to 24 V DC
· Abundant stroke variations
· Improved noise resistance

PDF

Part Number

Configured Part Number is shown.

Part Number
CE1B12-25
CE1B12-25-A73C
CE1B12-25-M9BL
CE1B12-25-M9BLS
CE1B12-25L
CE1B12-25L-A93LS
CE1B12-25L-F7BAL
CE1B12-25L-M9BWLS
CE1B12-25ZL
CE1B12-50
CE1B12-50-M9BL
CE1B12-50L
CE1B12-50L-M9BAVL
CE1B12-50L-M9BL
CE1B12-50L-M9PWLS
CE1B12-50ZL
CE1B12-75
CE1B12-75-A73
CE1B12-75-A73Z
CE1B12-75L
CE1B12-100
CE1B12-100-A73
CE1B12-100-J79LS
CE1B12-100L
CE1B12-125-J79LS
CE1B12-125L
CE1B12-125L-M9BAVL
CE1B12-150L
CE1B20-25
CE1B20-25-A73L
CE1B20-25L
CE1B20-25ZL
CE1B20-25ZL-A93L
CE1B20-50
CE1B20-50-A93L
CE1B20-50-M9BLS
CE1B20-50L
CE1B20-50L-A93L
CE1B20-50ZL
CE1B20-50ZL-A90
CE1B20-75
CE1B20-75-J79ZS
CE1B20-75ZL
CE1B20-100
CE1B20-100-A73
CE1B20-100L
CE1B20-100L-A73
CE1B20-100L-A93LS
CE1B20-125-A93L
CE1B20-125L
CE1B20-150
CE1B20-150L-A93L
CE1B20-175
CE1B20-175L
CE1B20-175L-M9BWZ
CE1B20-200
CE1B20-200-A73L
CE1B20-200-A93L
CE1B32-50
CE1B32-50-F7PL
CE1B32-50-M9BLS
CE1B32-50-M9BWV
CE1B32-50-M9BWVL
CE1B32-50L
CE1B32-50L-A73L
CE1B32-50ZL
CE1B32-75
CE1B32-75-M9BLS
CE1B32-75L
CE1B32-75ZL
CE1B32-100
CE1B32-100-A73LS
CE1B32-100-M9BWL
CE1B32-100L-M9BVL
CE1B32-125-A93L
CE1B32-125L
CE1B32-150-M9BWL
CE1B32-150L
CE1B32-200
CE1B32-200-M9BL
CE1B32-300
CE1B32-300-A73HLS
CE1B40-100L
CE1B40-100L-M9BAVL
CE1B40-100NL
CE1B40-150
CE1B40-150L
CE1B40-150L-A93L
CE1B40-200L
CE1B40-200L-M9BWLS
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support With/without connector Cable length
(m)
Connector type
1 Piece(s)Available

3 Days

1225Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-A73C0.52 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-M9B32 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-M9B31 pc.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

1225Without cushion0.07 to 1.0-A9331 pc.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-F7BA32 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-M9BW31 pc.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)Without connector3-
1 Piece(s)Available

3 Days

1250Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-M9B32 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

1250Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-M9BAV32 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-M9B32 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-M9PW31 pc.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)Without connector3-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-A730.52 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-A7352 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

3 Days

12100Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

12100Without cushion0.07 to 1.0-A730.52 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

12100Without cushion0.07 to 1.0-J7931 pc.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

12100Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

12125Without cushion0.07 to 1.0-J7931 pc.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

12125Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

12125Without cushion0.07 to 1.0-M9BAV32 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

12150Without cushion0.07 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

2025Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

2025Without cushion0.05 to 1.0-A7332 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)Without connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A9332 pcs.Both ends tapped (standard)Without connector3-
1 Piece(s)Available

3 Days

2050Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

8 Days

2050Without cushion0.05 to 1.0-A9332 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

2050Without cushion0.05 to 1.0-M9B31 pc.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

2050Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A9332 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

3 Days

2050Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)Without connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A900.52 pcs.Both ends tapped (standard)Without connector3-
1 Piece(s)Available

Quote

2075Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-J7951 pc.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)Without connector3-
1 Piece(s)Available

Quote

20100Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A730.52 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

20100Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A730.52 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A9331 pc.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A9332 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

20150Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

20150Without cushion0.05 to 1.0-A9332 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

20175Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

20175Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-M9BW52 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

20200Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A7332 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A9332 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-F7P32 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-M9B31 pc.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-M9BWV0.52 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-M9BWV32 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A7332 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

3 Days

3250Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)Without connector3-
1 Piece(s)Available

Quote

3275Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-M9B31 pc.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)Without connector3-
1 Piece(s)Available

Quote

32100Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A7331 pc.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

32100Without cushion0.05 to 1.0-M9BW32 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-M9BV32 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

32125Without cushion0.05 to 1.0-A9332 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

32150Without cushion0.05 to 1.0-M9BW32 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-M9B32 pcs.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

32300Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-A73H31 pc.Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 1.0-M9BAV32 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--Without cushion0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

40150With cushions on both sides0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector0.5-
1 Piece(s)Available

Quote

40150With cushions on both sides0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 1.0-A9332 pcs.Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 1.0-Without (built-in magnet)--Both ends tapped (standard)With connector3-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 1.0-M9BW31 pc.Both ends tapped (standard)With connector3-

Loading...

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Others
Additional Function Standard / With rod detent function Environment, Applications Standard Specification of cylinder Air cylinder with length measurement function

Additional Products in this Category

Tech Support