(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylinder Positioner IP200 Series

Cylinder Positioner IP200 Series
  • Volume Discount

SMC Cylinder Positioner IP200 Series.
[Features]
· The servo mechanism allows for precise and stable cylinder position control.
· Can be used as a cylinder position control unit for general industrial machinery.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
IP200-25
IP200-50
IP200-51
IP200-80
IP200-90
IP200-100
IP200-105
IP200-110
IP200-120
IP200-125
IP200-127
IP200-150
IP200-160
IP200-200
IP200-250
IP200-255
IP200-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke range
(mm)
Stroke
(mm)
1 Piece(s)Available

Quote

25 to 5025
1 Piece(s)Available

Quote

25 to 5050
1 Piece(s)Available

Quote

51 to 7551
1 Piece(s)Available

Quote

76 to 10080
1 Piece(s)Available

Quote

76 to 10090
1 Piece(s)Available

Quote

76 to 100100
1 Piece(s)Available

Quote

101 to 125105
1 Piece(s)Available

Quote

101 to 125110
1 Piece(s)Available

Quote

101 to 125120
1 Piece(s)Available

Quote

101 to 125125
1 Piece(s)Available

Quote

126 to 150127
1 Piece(s)Available

Quote

126 to 150150
1 Piece(s)Available

Quote

151 to 175160
1 Piece(s)Available

3 Days

176 to 200200
1 Piece(s)Available

Quote

226 to 250250
1 Piece(s)Available

Quote

251 to 275255
1 Piece(s)Available

Quote

276 to 300300
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke range
(mm)
Stroke
(mm)

Loading...

  1. 1

Basic Information

Type Instrumentation Auxiliary Device Thread type Rc Connection port size 1/4 (Pressure gauge 1/8)

Additional Products in this Category

Tech Support