(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Booster Relay IL100 Series

Booster Relay IL100 Series
  • Volume Discount

[Features]
· Used when the piping distance from the instrument to the operation part is very long or when the capacity of the operation part is large.
· Drive speed of the operation part has been greatly improved.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IL100-02
IL100-02-T
IL100-02B
IL100-03
IL100-03B
IL100-03B-T
IL100-F02
IL100-F03
IL100-F03-T
IL100-N02-SL
IL100-N02B
IL100-N02B-SL
IL100-N03B
IL100-N03B-T
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread type Connection port size Specifications Accessories
1 Piece(s)Available

Quote

Rc1/4StandardN/A
1 Piece(s)Available

Quote

Rc1/4For high temperature (-5 to 100°C)N/A
1 Piece(s)Available

Quote

Rc1/4StandardWith bracket
1 Piece(s)Available

Quote

Rc3/8StandardN/A
1 Piece(s)Available

3 Days

Rc3/8StandardWith bracket
1 Piece(s)Available

Quote

Rc3/8For high temperature (-5 to 100°C)With bracket
1 Piece(s)Available

Quote

G1/4StandardN/A
1 Piece(s)Available

Quote

G3/8StandardN/A
1 Piece(s)Available

Quote

G3/8For high temperature (-5 to 100°C)N/A
1 Piece(s)Available

Quote

NPT1/4Copper-free, for low temperature (-30 to 60°C)N/A
1 Piece(s)Available

Quote

NPT1/4StandardWith bracket
1 Piece(s)Available

Quote

NPT1/4Copper-free, for low temperature (-30 to 60°C)With bracket
1 Piece(s)Available

Quote

NPT3/8StandardWith bracket
1 Piece(s)Available

Quote

NPT3/8For high temperature (-5 to 100°C)With bracket

Loading...

  1. 1

Basic Information

Type Instrumentation Auxiliary Device

Additional Products in this Category

Tech Support